SLVSAR1E January 2011 – July 2015 DRV8833
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DRV8833 device provides a dual bridge motor driver solution for toys, printers, and other mechatronic applications.
The device has two H-bridge drivers, and can drive two DC brush motors, a bipolar stepper motor, solenoids, or other inductive loads.
The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.
Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. A low-power sleep mode is also provided.
The DRV8833 is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| DRV8833 | TSSOP (16) | 5.00 mm × 4.40 mm |
| HTSSOP (16) | 5.00 mm × 4.40 mm | |
| WQFN (16) | 4.00 mm × 4.00 mm |