3 Description
The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.
The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is low for devices with suffix F and high for devices without suffix F. See the Device Functional Modes section for further details.
Device Information(1)
| PART NUMBER |
PACKAGE |
BODY SIZE |
| ISO7340C |
SOIC (16) |
10.30 mm × 7.50 mm |
| ISO7340FC |
| ISO7341C |
| ISO7341FC |
| ISO7342C |
| ISO7342FC |
- For all available packages, see the orderable addendum at the end of the datasheet.
4 Revision History
Changes from F Revision (August 2016) to G Revision
-
Deleted Reinforced from the data sheet titleGo
-
the production tested note for the UL VRMS value from the Safety-Related CertificationsGo
Changes from E Revision (April 2015) to F Revision
-
Changed the minimum air gap (clearance) parameter (L(I01)) to the external clearance parameterGo
-
Changed the minimum external tracking (creepage) parameter (L(I02)) to the external creepage parameterGo
-
Changed the typ value for the enable propagation delay, high impedance-to-high output parameter of the FC devices and the typ value for the enable propagation delay, high impedance-to-low output parameter of the C devices from 16 to 16000 in the Switching Characteristics—3.3-V Supply table Go
-
Added the Receiving Notification of Documentation Updates section Go
Changes from D Revision (March 2015) to E Revision
-
Deleted "(VDE V0884-10):2006-12" and "(VDE 0411-1:2011-07)" from the Features Safety and Regulatory Approvals:Go
-
Deleted "(Approval Pending)" From the CSA Component Acceptance list item in the FeaturesGo
-
Deleted IEC from the section title: Insulation and Safety-Related Specifications for DW-16 Package Go
-
Changed the TEST Conditions of CTI in Insulation and Safety-Related Specifications for DW-16 PackageGo
-
Changed the Test Conditions of VISO in Insulation Characteristics Go
-
Changed column CSA in the Safety-Related Certifications table Go
-
Changed From: VCC1 To: VCCI in Switching Characteristics Test Circuit and Voltage Waveforms Go
-
Changed From: VCC1 To: VCCI and From: VCC2 To: VCCO in Common-Mode Transient Immunity Test CircuitGo
Changes from C Revision (December 2014) to D Revision
-
Changed the DIN V VDE 0884-10 number in the Features Safety and Regulatory Approvals:Go
-
Added "(Approval Pending)" to the CSA Component Acceptance list item in the FeaturesGo
-
Deleted "All Agencies Approvals Planned" from the Features Safety and Regulatory Approvals:Go
-
Changed the Simplified Schematic: VCC1 To VCCI, VCC2 to VCCO and GND1 to GNDI, GND2 to GNDO. Added Notes 1 and 2.Go
-
Added Note: "Maximum voltage must not exceed 6 V:" to Absolute Maximum RatingsGo
-
Added "DT1" to the Minimum internal gap in Insulation and Safety-Related Specifications for DW-16 PackageGo
-
Changed VIORM "Maximum repetitive peak voltage" To: "Maximum repetitive peak isolation voltage per DIN V VDE V 0884-10" in Insulation Characteristics Go
-
Changed VIOTM From: "DIN V VDE 0884-10 " To: "DIN V VDE V 0884-10" in Insulation Characteristics Go
-
Changed VIOSM "Maximum surge voltage per DIN V VDE 0884-10 " To: "Maximum surge isolation voltage per DIN V VDE V 0884-100" in Insulation Characteristics Go
-
Changed VIOSM Test Conditions in Insulation Characteristics Go
-
Changed VPR From: "DIN V VDE 0884-10 " To: "DIN V VDE V 0884-10" in Insulation Characteristics Go
-
Changed RS Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package From: TS To: TS = 150°C Go
-
Changed the Safety-Related Certifications table Go
-
Changed title From: " IEC Safety Limiting Values" To: Safety Limiting ValuesGo
-
Changed MIN value for VOH in the Electrical Characteristics From: VCCx - 0.5 To: VCCO - 0.5 Go
-
Changed VCCx To VCCO in Note 1 of the Electrical CharacteristicsGo
-
Changed MIN value for VOH in the Electrical Characteristics From: VCCx - 0.5 To: VCCO - 0.5 Go
-
Changed VCCx To VCCO in Note 1 of the Electrical CharacteristicsGo
-
Changed Function Table Header information From: INPUT-SIDE VCC To: VCCI and OUTPUT-SIDE VCC To: VCCOGo
-
Changed Device I/O Schematics From: VCC To: VCCI on the inputs and VCCO on Output and EnabledGo
-
Moved Typical ISO7340x Circuit Hook-up to Typical ISO7342x-Q1 Circuit Hook-up from the Design Requirements section to the Detailed Design Procedure sectionGo
Changes from B Revision (November 2014) to C Revision
-
Changed the Handling Ratings table to ESD RatingsGo
-
Changed Minimum internal gap MIN value in Insulation and Safety-Related Specifications for DW-16 Package From: 0.014 mm To: 13.5 µmGo
-
Changed Minimum internal gap MIN value in Insulation and Safety-Related Specifications for DW-16 Package From: 13.5 µm To: 13 µmGo
-
Delete text "per DIN V VDE 0884-10" from VIORM in the table in section Insulation Characteristics Go
-
Changed From: VPEAK To VPK in the UNIT column of the table in section Insulation CharacteristicsGo
-
Added VIOSM to the table in section Insulation Characteristics Go
-
Changed the table in Safety-Related Certifications section - removed text "Certified according to", "Approved under", "Recognized under", changed "pending" To: "planned"Go
-
Changed Maximum Repetitive Peak Voltage, 1414 VPK To: Maximum surge voltage , 6000 VPK in the VDE column of the table in section Safety-Related CertificationsGo
-
Changed the ICC2, Supply current, DC to 1 Mbps TYP value From: 3 To 3.2 mA Go
-
Changed the ICC2, Supply current, 10 Mbps TYP value From: 5.1 To 5.6 mA Go
-
Changed the ICC2, Supply current, 25 Mbps TYP value From: 8.6 To 9.3 mA Go
-
Changed the ICC1, Supply current, 10 Mbps TYP value From: 0.8 To 0.9 mA Go
-
Changed the ICC2, Supply current, 10 Mbps TYP value From: 0.3.6 To 3.9 mA Go
-
Changed the ICC2, Supply current, 25 Mbps TYP value From: 5.9 To 6.3 mA Go
-
Added ISO7340 Supply Current vs Data Rate (15-pF Load) and ISO7340x Supply Current vs Data Rate (No Load)Go
-
Changed ISO7341x Supply Current vs Data Rate (No Load)Go
Changes from A Revision (Octoberr 2014) to B Revision
-
Added Test Condition to IEC 60664-1 Ratings Table: Rated mains voltage ≤ 1000 VRMS Go
-
Changed the RIO Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package : Added TA = 25°C at MIN = 1012Go
-
Changed the RIO Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package : Added VIO = 500 V, 100°C ≤ TA ≤ 125°C at MIN = 1011Go
-
Added ISO7341x Supply Current vs Data Rate (15-pF Load) and ISO7341x Supply Current vs Data Rate (No Load)Go
Changes from * Revision (September 2014) to A Revision
-
Changed From a 1 page Product Preview to the full datasheet Go
-
Changed the Simplified Schematic, added ground symbolsGo