SBOS401C July 2007 – April 2016 INA270A-Q1 , INA271A-Q1
PRODUCTION DATA.
The INA270A-Q1 and INA271A-Q1 (INA27xA-Q1) family of current-shunt monitors with voltage output can sense voltage drops across current shunts at common-mode voltages from –16 V to +80 V, independent of the supply voltage. The INA27xA-Q1 pinouts readily enable filtering.
The INA27xA-Q1 devices are available with two output voltage scales: 14 V/V and 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops.
The INA27xA-Q1 operates from a single 2.7-V to 18-V supply, drawing a maximum of 900 μA of supply current. They are specified over the extended operating temperature range of –40°C to +125°C and are offered in an SOIC-8 package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| INA270A-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
| INA271A-Q1 |