SBOS307G May 2004 – January 2015 INA193 , INA194 , INA195 , INA196 , INA197 , INA198
PRODUCTION DATA.
The INA193−INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from −16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193−INA195 devices provide identical functions but alternative pin configurations to the INA196−INA198 devices, respectively.
The INA193−INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 μA of supply current. They are specified over the extended operating temperature range (−40°C to +125°C), and are offered in a space-saving SOT-23 package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| INA193 | SOT-23 (5) | 2.90 mm × 1.60 mm |
| INA194 | ||
| INA195 | ||
| INA196 | ||
| INA197 | ||
| INA198 |