SLLSEC4B June 2013 – August 2016 HVDA551-Q1 , HVDA553-Q1
PRODUCTION DATA.
The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| HVDA551-Q1 HVDA553-Q1 |
SOIC (8) | 4.90 mm × 3.91 mm |