SLLSEJ7 February 2015 DP83848-HT
PRODUCTION DATA.
The number of applications requiring ethernet connectivity continues to increase. Along with this increased market demand is a change in application requirements. The DP83848 was designed to allow ethernet connectivity in the harshest environments. This device is ideally suited for harsh environments for example wireless remote base stations, automotive, transportation and industrial control applications.
The DP83848 is a highly-reliable, feature-rich robust device which includes enhanced ESD protection, MII and RMII for maximum flexibility in MPU selection.
The DP83848 features integrated sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols, which ensures compatibility and interoperability with all other standards based Ethernet solutions.
| PART NUMBER | DIE | DIE SIZE (NOM) |
|---|---|---|
| DP83848-HT | KGD (49) | 1592 µm × 1532 µm |