SLVSDP7A February 2017 – May 2017 DLPA1000
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DLPA1000 is a dedicated PMIC / RGB LED driver for the DLP2000 Digital Micromirror Devices (DMD) when used with a DLPC2607 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA1000.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| DLPA1000 | DSBGA (49) | 2.40 mm × 2.40 mm |