SBAS721A December 2015 – January 2016 DAC60096
PRODUCTION DATA.
The DAC60096 is a low-power, fast-settling, 96-channel, 12-bit, digital to analog converter (DAC). The device provides ±10.5-V unbuffered, bipolar voltage outputs. The DAC60096 high-channel count, low-power operation, and good linearity make it an ideal solution in systems where a very high number of precise analog outputs is required.
Communication to the device is performed through a high-speed, 4-wire, serial interface compatible with industry standard microprocessors and microcontrollers.
The DAC60096 can be set up to clear or update all DACs simultaneously. In addition, a versatile external conversion trigger allows each DAC channel to operate as a square-wave generator with independent amplitude control.
The DAC60096 is characterized for operation over the temperature range of –40°C to +85°C, and is available in a 196-ball, 15-mm × 15-mm, 1-mm pitch, BGA package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| DAC60096 | NFBGA | 15.0 mm × 15.0 mm |