SLPS575A March 2016 – September 2017 CSD87355Q5D
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CSD87355Q5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller/driver.
| Device | Media | Qty | Package | Ship |
|---|---|---|---|---|
| CSD87355Q5D | 13-Inch Reel | 2500 | SON 5 mm × 6 mm Plastic Package | Tape and Reel |
| CSD87355Q5DT | 7-Inch Reel | 250 |
TEXT ADDED FOR SPACING
TEXT ADDED FOR SPACING
TEXT ADDED FOR SPACING