SLPS546A July 2015 – March 2017 CSD87334Q3D
PRODUCTION DATA.
The CSD87334Q3D NexFET™ power block is an optimized design for synchronous buck and boost applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution in high-duty cycle applications when paired with an external controller or driver.
.
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD87334Q3D | 2500 | 13-Inch Reel | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
| CSD87334Q3DT | 250 | 7-Inch Reel |
.
.