SLPS264D October   2010  – May 2015 CSD86330Q3D

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Power Block Performance
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Power Block Device Characteristics
    7. 5.7 Typical Power Block MOSFET Characteristics
  6. 6Application and Implementation
    1. 6.1 Power Loss Curves
    2. 6.2 Safe Operating Curves (SOA)
    3. 6.3 Normalized Curves
    4. 6.4 Calculating Power Loss and SOA
      1. 6.4.1 Design Example
      2. 6.4.2 Calculating Power Loss
      3. 6.4.3 Calculating SOA Adjustments
  7. 7Recommended PCB Design Overview
    1. 7.1 Electrical Performance
    2. 7.2 Thermal Performance
  8. 8Device and Documentation Support
    1. 8.1 Trademarks
    2. 8.2 Electrostatic Discharge Caution
    3. 8.3 Glossary
  9. 9Mechanical, Packaging, and Orderable Information
    1. 9.1 Q3D Package Dimensions
    2. 9.2 Land Pattern Recommendation
    3. 9.3 Stencil Recommendation
    4. 9.4 Q3D Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Half-Bridge Power Block
  • 90% System Efficiency at 15 A
  • Up to 20 A Operation
  • High Frequency Operation (Up To 1.5 MHz)
  • High Density – SON 3.3 mm × 3.3 mm Footprint
  • Optimized for 5 V Gate Drive
  • Low Switching Losses
  • Ultra Low Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Pb-Free Terminal Plating

2 Applications

  • Synchronous Buck Converters
    • High Frequency Applications
    • High Current, Low Duty Cycle Applications
  • Multiphase Synchronous Buck Converters
  • POL DC-DC Converters
  • IMVP, VRM, and VRD Applications

3 Description

The CSD86330Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high current, high efficiency, and high frequency capability in a small 3.3 mm × 3.3 mm outline. Optimized for 5 V gate drive applications, this product offers a flexible solution capable of offering a high density power supply when paired with any 5 V gate drive from an external controller/driver.


Top View

CSD86330Q3D P0116-01_LPS223.gif


Ordering Information(1)

Device Media Qty Package Ship
CSD86330Q3D 13-Inch Reel 2500 SON 3.3 mm × 3.3 mm Plastic Package Tape and Reel
CSD86330Q3DT 7-Inch Reel 250
  1. For all available packages, see the orderable addendum at the end of the data sheet.

RDS(on) vs VGS

CSD86330Q3D S0474-04_LPS264.gif

Gate Charge

CSD86330Q3D G029_LPS264.gif