SLPS578B
April 2016 – February 2022
CSD25480F3
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Specifications
5.1
Electrical Characteristics
5.2
Thermal Information
5.3
Typical MOSFET Characteristics
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Trademarks
7
Mechanical, Packaging, and Orderable Information
7.1
Mechanical Dimensions
7.2
Recommended Minimum PCB Layout
7.3
Recommended Stencil Pattern
Package Options
Mechanical Data (Package|Pins)
YJM|3
MXLG032A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slps578b_oa
slps578b_pm
1
Features
Low on-resistance
Ultra-low Q
g
and Q
gd
Ultra-small footprint
0.73 mm × 0.64 mm
Low profile
0.36-mm max height
Integrated ESD protection diode
Lead and halogen free
RoHS compliant