3 Description
This –20-V, 7.7-mΩ NexFET™ power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.
Top View
Product Summary
| TA = 25°C |
TYPICAL VALUE |
UNIT |
| VDS |
Drain-to-source voltage |
–20 |
V |
| Qg |
Gate charge total (–4.5 V) |
7.5 |
nC |
| Qgd |
Gate charge gate to drain |
1.1 |
nC |
| RDS(on) |
Drain-to-source on resistance |
VGS = –1.8 V |
74 |
mΩ |
| VGS = –2.5 V |
13.3 |
mΩ |
| VGS = –4.5 V |
7.7 |
mΩ |
| Vth |
Threshold voltage |
–0.9 |
V |
Ordering Information(1)
| DEVICE |
QTY |
MEDIA |
PACKAGE |
SHIP |
| CSD25402Q3A |
2500 |
13-Inch Reel |
SON 3.3 mm × 3.3 mm Plastic Package |
Tape and Reel |
| CSD25402Q3AT |
250 |
7-Inch Reel |
- For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
| TA = 25°C |
VALUE |
UNIT |
| VDS |
Drain-to-source voltage |
–20 |
V |
| VGS |
Gate-to-source voltage |
+12 or –12 |
V |
| ID |
Continuous drain current, TC = 25°C |
–76 |
A |
| Continuous drain current (package limit) |
–35 |
A |
| Continuous drain current(1) |
–15 |
A |
| IDM |
Pulsed drain current(2) |
–148 |
A |
| PD |
Power dissipation(1) |
2.8 |
W |
| Power dissipation, TC = 25°C |
69 |
| TJ |
Operating junction temperature |
–55 to 150 |
°C |
| Tstg |
Storage temperature |
–55 to 150 |
°C |
- Typical RθJA = 45°C/W on 1 inch2 Cu (2 oz.) on 0.060 inch thick FR4 PCB.
- Max RθJC = 2.3°C/W, pulse duration ≤100 μs, duty cycle ≤1%