SLPS508A June 2014 – July 2014 CSD25202W15
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 21 mΩ, 20 V device is designed to deliver the lowest on resistance and gate charge in a small 1.5 mm × 1.5 mm chip scale package with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

| Device | Qty | Media | Package | Ship |
|---|---|---|---|---|
| CSD25202W15 | 3000 | 7-Inch Reel | 1.5-mm × 1.5-mm Wafer Level Package | Tape and Reel |
| CSD25202W15T | 250 | 7-Inch Reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | –20 | V |
| VGS | Gate-to-Source Voltage | –6 | V |
| ID | Continuous Drain Current(1) | –4 | A |
| Pulsed Drain Current(2) | –38 | A | |
| IG | Continuous Gate Current(1) | –0.5 | A |
| Pulsed Gate Current(2) | –7 | A | |
| PD | Power Dissipation | 0.5 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |