SLPS689 May 2017 CSD22206W
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This –8-V, 4.7-mΩ, 1.5-mm × 1.5-mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | –8 | V | |
| Qg | Gate Charge Total (–4.5 V) | 11.2 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 1.8 | nC | |
| RDS(on) | Drain-to-Source On Resistance | VGS = –2.5 V | 6.8 | mΩ |
| VGS = –4.5 V | 4.7 | |||
| VGS(th) | Threshold Voltage | –0.7 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD22206W | 3000 | 7-Inch Reel | 1.50-mm × 1.50-mm Wafer BGA Package |
Tape and Reel |
| CSD22206WT | 250 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | –8 | V |
| VGS | Gate-to-Source Voltage | –6 | V |
| ID | Continuous Drain Current(1) | –5 | A |
| Pulsed Drain Current(2) | –108 | A | |
| PD | Power Dissipation | 1.7 | W |
| TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
RDS(on) vs VGS |
Gate Charge |