SLPS431B June 2013 – December 2014 CSD22202W15
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

| Device | Qty | Media | Package | Ship |
|---|---|---|---|---|
| CSD22202W15 | 3000 | 7-Inch Reel | 1.5 mm × 1.5 mm Wafer BGA Package | Tape and Reel |
| CSD22202W15T | 250 | 7-Inch Reel |
| TA = 25°C unless otherwise stated | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | –8 | V |
| VGS | Gate-to-Source Voltage | –6 | V |
| ID | Continuous Drain Current(1)
(Silicon Limitted) |
–10 | A |
| Pulsed Drain Current(2) | –48 | ||
| IG | Continuous Gate Current(3) | –0.5 | A |
| PD | Power Dissipation(1) | 1.5 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |