SLPS444C July 2013 – January 2016 CSD18563Q5A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 5.7 mΩ, 60 V SON 5 mm × 6 mm NexFET™ power MOSFET was designed to pair with the CSD18537NQ5A control FET and act as the sync FET for a complete industrial buck converter chipset solution.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 60 | V | |
| Qg | Gate Charge Total (10 V) | 15.0 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 2.9 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 8.6 | mΩ |
| VGS = 10 V | 5.7 | mΩ | ||
| VGS(th) | Threshold Voltage | 2.0 | V | |
| DEVICE | MEDIA | QTY | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD18563Q5A | 13-Inch Reel | 2500 | SON 5 × 6 mm Plastic Package |
Tape and Reel |
| CSD18563Q5AT | 7-Inch Reel | 250 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 60 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package limited) | 100 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 93 | ||
| Continuous Drain Current(1) | 15 | ||
| IDM | Pulsed Drain Current(2) | 251 | A |
| PD | Power Dissipation(1) | 3.2 | W |
| Power Dissipation, TC = 25°C | 116 | ||
| TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
| EAS | Avalanche Energy, single pulse ID = 54 A, L = 0.1 mH, RG = 25 Ω |
146 | mJ |
RDS(on) vs VGS |
Gate Charge |