SLPS389D October 2012 – June 2015 CSD18534Q5A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 7.8 mΩ, 60 V, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-source voltage | 60 | V | |
| Qg | Gate charge total (10 V) | 17 | nC | |
| Qgd | Gate charge gate-to-drain | 3.5 | nC | |
| RDS(on) | Drain-to-source on-resistance | VGS = 4.5 V | 9.9 | mΩ |
| VGS = 10 V | 7.8 | mΩ | ||
| VGS(th) | Threshold voltage | 1.9 | V | |
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD18534Q5A | 2500 | 13-Inch Reel | SON 5 mm × 6 mm Plastic Package | Tape and Reel |
| CSD18534Q5AT | 250 | 7-Inch Reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-source voltage | 60 | V |
| VGS | Gate-to-source voltage | ±20 | V |
| ID | Continuous drain current (package limited) | 50 | A |
| Continuous drain current (silicon limited), TC = 25°C | 69 | ||
| Continuous drain current, TA = 25°C(1) | 13 | ||
| IDM | Pulsed drain current, TA = 25°C(2) | 229 | A |
| PD | Power dissipation(1) | 3.1 | W |
| Power dissipation, TC = 25°C | 77 | ||
| TJ, Tstg |
Operating junction, Storage temperature |
–55 to 150 | °C |
| EAS | Avalanche energy, single pulse ID = 40 A, L = 0.1mH, RG = 25 Ω |
80 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |