SLPS321G June 2012 – August 2017 CSD18531Q5A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 60-V, 3.5-mΩ, 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
| DEVICE | QTY | MEDIA | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD18531Q5A | 2500 | 13-Inch Reel | SON 5.00-mm × 6.00-mm Plastic Package |
Tape and Reel |
| CSD18531Q5AT | 250 | 7-Inch Reel |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 60 | V |
| VGS | Gate-to-Source Voltage | ±20 | V |
| ID | Continuous Drain Current (Package Limited) | 100 | A |
| Continuous Drain Current (Silicon Limited), TC = 25°C | 134 | ||
| Continuous Drain Current(1) | 19 | ||
| IDM | Pulsed Drain Current(2) | 400 | A |
| PD | Power Dissipation(1) | 3.8 | W |
| Power Dissipation, TC = 25°C | 156 | ||
| TJ | Operating Junction | –55 to 175 | °C |
| Tstg | Storage Temperature | –55 to 175 | °C |
| EAS | Avalanche Energy, Single Pulse ID = 67 A, L = 0.1 mH, RG = 25 Ω |
224 | mJ |