SLPS261B March 2010 – September 2014 CSD17309Q3
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 30 V, 4.2 mΩ NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5 V gate drive applications.

| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 30 | V | |
| Qg | Gate Charge Total (4.5 V) | 7.5 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 1.7 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = 3 V | 6.3 | mΩ |
| VGS = 4.5 V | 4.9 | |||
| VGS = 8 V | 4.2 | |||
| VGS(th) | Threshold Voltage | 1.2 | V | |
| Device | Media | Qty | Package | Ship |
|---|---|---|---|---|
| CSD17309Q3 | 13-Inch Reel | 2500 | SON 3.3 × 3.3 mm Plastic Package | Tape and Reel |
| CSD17309Q3T | 7-Inch Reel | 250 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 30 | V |
| VGS | Gate-to-Source Voltage | +10 / –8 | V |
| ID | Continuous Drain Current, TC = 25°C | 60 | A |
| Continuous Drain Current(1) | 20 | A | |
| IDM | Pulsed Drain Current, TA = 25°C(2) | 112 | A |
| PD | Power Dissipation(1) | 2.8 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
| EAS | Avalanche Energy, Single Pulse ID = 57 A, L = 0.1 mH, RG = 25 Ω |
162 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |