SLPS247E December 2009 – August 2014 CSD16340Q3
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 25 V, 3.8 mΩ, 3.3 × 3.3 mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion and optimized for 5 V gate drive applications.

| Device | Media | Qty | Package | Ship |
|---|---|---|---|---|
| CSD16340Q3 | 13-Inch Reel | 2500 | SON 3.3 x 3.3 mm Plastic Package | Tape and Reel |
| CSD16340Q3T | 7-Inch Reel | 250 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 25 | V |
| VGS | Gate-to-Source Voltage | +10 / –8 | V |
| ID | Continuous Drain Current, TC = 25°C | 60 | A |
| Continuous Drain Current(1) | 21 | A | |
| IDM | Pulsed Drain Current, TA = 25°C(2) | 115 | A |
| PD | Power Dissipation(1) | 3 | W |
| TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 | °C |
| EAS | Avalanche Energy, single pulse ID = 40 A, L = 0.1 mH, RG = 25 Ω |
80 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |