SLPS224C August 2009 – November 2016 CSD16323Q3
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 25-V, 3.8-mΩ, 3.3 × 3.3-mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion and optimized for 5-V gate drive applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 25 | V | |
| Qg | Gate Charge Total (4.5 V) | 6.2 | nC | |
| Qgd | Gate Charge Gate-to-Drain | 1.1 | nC | |
| RDS(on) | Drain-to-Source On Resistance | VGS = 3 V | 5.4 | mΩ |
| VGS = 4.5 V | 4.4 | |||
| VGS = 8 V | 3.8 | |||
| Vth | Threshold Voltage | 1.1 | V | |
| DEVICE | MEDIA | QTY | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD16323Q3 | 13-Inch Reel | 2500 | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
| CSD16323Q3T | 7-Inch Reel | 250 |
| TA = 25°C (unless otherwise stated) | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 25 | V |
| VGS | Gate-to-Source Voltage | +10 / –8 | V |
| ID | Continuous Drain Current (Package Limit) | 60 | A |
| Continuous Drain Current (Silicon Limited), TC = 25°C | 105 | ||
| Continuous Drain Current(1) | 20 | ||
| IDM | Pulsed Drain Current(2) | 240 | A |
| PD | Power Dissipation(1) | 2.8 | W |
| Power Dissipation, TC = 25°C | 74 | ||
| TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
| EAS | Avalanche Energy, Single Pulse ID = 50 A, L = 0.1 mH, RG = 25 Ω |
125 | mJ |
RDS(on) vs VGS |
Gate Charge |