SCDS201H AUGUST 2005 – February 2015 TS5A23159
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TS5A23159 is a bidirectional 2-channel single-pole double-throw (SPDT) switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature which prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for a wide variety of portable applications including cell phones, audio devices, and instrumentation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TS5A23159 | VSSOP (10) | 3.00 mm × 3.00 mm |
| UQFN (10) | 1.50 mm × 2.00 mm |

Changes from G Revision (August 2013) to H Revision
Changes from F Revision (September 2010) to G Revision