SLVS279D March   2000  – August 2015 TPS61000 , TPS61002 , TPS61005 , TPS61006 , TPS61007

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Available Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1 Controller Circuit
      2. 9.3.2 Device Enable
      3. 9.3.3 Undervoltage Lockout
      4. 9.3.4 Low-Battery Detector Circuit (LBI and LBO)
      5. 9.3.5 Low-EMI Switch
      6. 9.3.6 Adjustable Output Voltage (TPS61000 and TPS61007 Only)
    4. 9.4 Device Functional Modes
      1. 9.4.1 Power Save Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Schematic of TPS6100x Evaluation Modules (TPS6100XEVM156)
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Programming the TPS61000 and TPS61007 Adjustable Output Voltage Devices
        2. 10.2.2.2 Programming the Low Battery Comparator Threshold Voltage
        3. 10.2.2.3 Inductor Selection
        4. 10.2.2.4 Capacitor Selection
        5. 10.2.2.5 Rectifier Selection
        6. 10.2.2.6 Compensation of the Control Loop
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DGS|10
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Start-Up Into a Full Load With Supply Voltages as Low as 0.9 V Over Full Temperature Range
  • Minimum 100-mA Output Current From 0.8-V Supply Voltage, 250 mA From 1.8 V
  • High Power Conversion Efficiency, up to 90%
  • Power-Save Mode for Improved Efficiency at Low Output Currents
  • Device Quiescent Current Less Than 50 µA
  • Added System Security With Integrated Low-Battery Comparator
  • Low-EMI Converter (Integrated Antiringing Switch Across Inductor)
  • Micro-Size 10-Pin MSOP Package
  • Evaluation Modules Available (TPS6100xEVM–156)

2 Applications

  • Single- and Dual-Cell Battery Operated Products
  • MP3-Players and Wireless Headsets
  • Pagers and Cordless Phones
  • Portable Medical Diagnostic Equipment
  • Remote Controls

3 Description

The TPS6100x devices are boost converters intended for systems that are typically operated from a single- or dual-cell nickel-cadmium (NiCd), nickel-metal hydride (NiMH), or alkaline battery. The converter output voltage can be adjusted from 1.5 V to a maximum of 3.3 V and provides a minimum output current of 100 mA from a single battery cell and 250 mA from two battery cells. The converter starts up into a full load with a supply voltage of 0.9 V and stays in operation with supply voltages as low as 0.8 V.

The converter is based on a fixed-frequency, current-mode pulse-width-modulation (PWM) controller that goes into power-save mode at low load currents. The current through the switch is limited to a maximum of 1100 mA, depending on the output voltage. The current sense is integrated to further minimize external component count. The converter can be disabled to minimize battery drain when the system is put into standby.

A low-EMI mode is implemented to reduce interference and radiated electromagnetic energy that is caused by the ringing of the inductor when the inductor discharge-current decreases to zero. The device is packaged in the space-saving 10-pin MSOP package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS6100x VSSOP (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Circuit for Fixed Output Voltage Options

TPS61000 TPS61001 TPS61002 TPS61003 TPS61004 TPS61005 TPS61006 TPS61007 A9RC9E1.gif

TPS61006 Start-Up Timing Into 33-Ω Load

TPS61000 TPS61001 TPS61002 TPS61003 TPS61004 TPS61005 TPS61006 TPS61007 A9RC9E3.gif