SCAS568N March 1996 – September 2014 SN74LVCH16373A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This 16-bit transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVCH16373A | SSOP (48) | 15.80 mm × 7.50 mm |
| TSSOP (48) | 12.50 mm × 6.10 mm | |
| TVSOP (48) | 9.70 mm × 4.40 mm |