SCES470F August 2003 – August 2015 SN74LVC3G17
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This triple Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC3G17 device contains three buffers and performs the Boolean function Y = A. The device functions as three independent buffers but, because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC3G17DCT | SSOP (8) | 2.95 mm × 2.80 mm |
| SN74LVC3G17DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
| SN74LVC3G17YZP | DSBGA (8) | 1.91 mm × 0.91 mm |