SCES201N April 1999 – September 2015 SN74LVC2G32
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This dual 2-input positive-OR gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G32 device performs the Boolean function
in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| SN74LVC2G32DCT | SSOP (8) | 2.95 mm × 2.80 mm |
| SN74LVC2G32DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
| SN74LVC2G32YZP | DSBGA (8) | 1.91 mm × 0.91 mm |