SCES200O April 1999 – August 2015 SN74LVC2G14
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This dual Schmitt-trigger inverter is designed for
1.65-V to 5.5-V VCC operation.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The SN74LVC2G14 device contains two inverters and performs the Boolean function Y = A. The device functions as two independent inverters, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC2G14DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
| SN74LVC2G14DCK | SC70 (6) | 2.00 mm × 1.25 mm |
| SN74LVC2G14YZP | DSBGA (6) | 1.41 mm × 0.91 mm |