SCES464G June 2003 – August 2015 SN74LVC1G19
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This decoder/demultiplexer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G19 device is a 1-of-2 decoder / demultiplexer. When E input is high, the decoder will be disabled and both outputs will be high. When E input is low, the A input selects which output will be low.
This device is fully specified for partial-power-down applications using Ioff.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC1G19DBV | SOT-23 (6) | 2.9 mm × 1.6 mm |
| SN74LVC1G19DCK | SC70 (6) | 2.0 mm × 1.25 mm |
| SN74LVC1G19DRL | SOT (6) | 1.6 mm × 1.2 mm |
| SN74LVC1G19DRY | SON (6) | 1.45 mm × 1.0 mm |
| SN74LVC1G19YZP | DSBGA (6) | 1.41 mm × 0.91 mm |