SCES224R April 1999 – January 2015 SN74LVC1G126
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This single buffer is designed for 1.65-V to 3.6-V VCC operation. The LVC1G126 device is a single line driver with 3-state output. The output is disabled when the output-enable input is low.
| PART NUMBER | PACKAGE (PIN) | BODY SIZE |
|---|---|---|
| SN74LVC1G126 | SOT-23 (5) | 2.90 mm × 1.60 mm |
| SC70 (5) | 2.00 mm × 1.25 mm | |
| SOT (5) | 1.60 mm × 1.20 mm | |
| SON (6) | 1.00 mm × 1.00 mm | |
| XBGA (5) | 1.40 mm × 0.90 mm |