SCLS385K September 1997 – December 2014 SN74LV32A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This quadruple 2-input positive-OR gates is designed for 2-V to 5.5-V VCC operation.
The SN74LV32A device performs the Boolean function
in positive logic.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LV32A | TVSOP (14) | 3.60 mm x 4.40 mm |
| SOIC (14) | 8.65 mm × 3.91 mm | |
| VQFN (14) | 3.50 mm x 3.50 mm | |
| SSOP (14) | 6.20 mm x 5.30 mm | |
| TSSOP (14) | 5.00 mm x 4.40 mm |