SCDS143C October 2003 – June 2015 SN74CB3Q3125
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74CB3Q3125 | VQFN (14) | 3.50 mm × 3.50 mm |
| SSOP (16) | 4.90 mm × 3.90 mm | |
| TSSOP (16) | 5.00 mm × 4.40 mm | |
| TVSOP (16) | 4.40 mm × 3.60 mm |

Changes from B Revision (March 2005) to C Revision