SCDS168A May 2004 – September 2015 SN74CB3Q16244
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74CB3Q16244 device is a high-bandwidth FET bus switch using a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q16244 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the SN74CB3Q16244 device provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74CB3Q16244DGG | TSSOP (48) | 12.50 mm × 6.10 mm |
| SN74CB3Q16244DGV | TVSOP (48) | 9.70 mm × 4.40 mm |
| SN74CB3Q16244DL | SSOP (48) | 15.88 mm × 7.49 mm |
Changes from A Revision (March 2005) to B Revision