SNVS561G September   2008  – September 2015 LM3150

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Typical Application Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Ratings
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Programming the Output Voltage
      2. 8.3.2 Regulation Comparator
      3. 8.3.3 Overvoltage Comparator
      4. 8.3.4 Current Limit
      5. 8.3.5 Short-Circuit Protection
      6. 8.3.6 Soft-Start
      7. 8.3.7 Thermal Protection
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design with WEBENCH Tools
        2. 9.2.2.2 LM3150 Design Procedure
        3. 9.2.2.3 Design Guide
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Custom Design with WEBENCH Tools
      2. 12.1.2 Receiving Notification of Documentation Updates
      3. 12.1.3 Third-Party Products Disclaimer
      4. 12.1.4 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • PowerWise™ Step-Down Controller
  • 6-V to 42-V Wide Input Voltage Range
  • Adjustable Output Voltage Down to 0.6 V
  • Programmable Switching Frequency up to 1 MHz
  • No Loop Compensation Required
  • Fully WEBENCH® Enabled
  • Low External Component Count
  • Constant On-Time (COT) Control
  • Ultra-Fast Transient Response
  • Stable With Low ESR Capacitors
  • Output Voltage PreBias Startup
  • Valley Current Limit
  • Programmable Soft-Start
  • Create a Custom Design Using the LM3150 with the WEBENCH Power Designer

2 Applications

  • Telecom
  • Networking Equipment
  • Routers
  • Security Surveillance
  • Power Modules

3 Description

The LM3150 SIMPLE SWITCHER® controller is an easy-to-use and simplified step-down power controller capable of providing up to 12 A of output current in a typical application. Operating with an input voltage range of 6 V to 42 V, the LM3150 controller features an adjustable output voltage down to 0.6 V. The switching frequency is adjustable up to 1 MHz and the synchronous architecture provides for highly efficient designs. The LM3150 controller employs a constant on-time (COT) architecture with a proprietary emulated ripple mode (ERM) control that allows for the use of low ESR output capacitors, which reduces overall solution size and output voltage ripple. The COT regulation architecture allows for fast transient response and requires no loop compensation, which reduces external component count and reduces design complexity.

Fault protection features such as thermal shutdown, undervoltage lockout, overvoltage protection, short-circuit protection, current limit, and output voltage prebias start-up allow for a reliable and robust solution.

The LM3150 concept provides for an easy-to-use complete design using a minimum number of external components and TI’s WEBENCH online design tool. WEBENCH provides design support for every step of the design process and includes features such as external component calculation with a new MOSFET selector, electrical simulation, thermal simulation, and Build-It boards for prototyping.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM3150 HTSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Typical Application Schematic

LM3150 Buck Controller DC/DC converter, 6V to 42V, schematic LM3150 LM3150_Schematic.gif