SNVS770I June 1999 – January 2015 LM2941 , LM2941C
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The LM2941 positive voltage regulator features the ability to source 1 A of output current with a typical dropout voltage of 0.5 V and a maximum of 1 V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground pin current when the differential between the input voltage and the output voltage exceeds approximately 3 V. The quiescent current with 1 A of output current and an input-output differential of 5 V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3 V).
Designed also for vehicular applications, the LM2941 and all regulated circuitry are protected from reverse battery installations or two-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. Familiar regulator features such as short circuit and thermal overload protection are also provided.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM2941 | WSON (8) | 4.00 mm x 4.00 mm |
| TO-263 (5) | 10.16 mm x 8.42 mm | |
| TO-220 (5) | 14.986 mm x 10.16 mm | |
| TO-220 (5) | 10.16 mm x 8.51 mm | |
| LM2941C | TO-263 (5) | 10.16 mm x 8.42 mm |
| TO-220 (5) | 14.986 mm x 10.16 mm | |
| TO-220 (5) | 10.16 mm x 8.51 mm |