SNVS122C May 1999 – May 2016 LM2595
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The LM2595 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.
Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, and a fixed-frequency oscillator.
The LM2595 series operates at a switching frequency of 150 kHz, thus allowing smaller-sized filter components than what would be needed with lower-frequency switching regulators. Available in a standard 5-pin TO-220 package with several different lead bend options, and a 5-pin TO-263 surface-mount package. Typically, for output voltages less than
12 V, and ambient temperatures less than 50°C, no heat sink is required.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM2595 | TO-263 (5) | 10.16 mm × 8.42 mm |
| TO-220 (5) | 14.986 mm × 10.16 mm |