• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CC1352P 具有集成功率放大器的 SimpleLink™ 高性能多频带无线 MCU

    • ZHCSIL5F July   2018  – February 2021 CC1352P

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • CC1352P 具有集成功率放大器的 SimpleLink™ 高性能多频带无线 MCU
  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Functional Block Diagram
  5. 5 修订历史记录
  6. 6 Device Comparison
  7. 7 Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 861 MHz to 1054 MHz - Receive (RX)
    11. 8.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 8.12 861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
    13. 8.13 861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
    14. 8.14 359 MHz to 527 MHz - Receive (RX)
    15. 8.15 359 MHz to 527 MHz - Transmit (TX) 
    16. 8.16 359 MHz to 527 MHz - PLL Phase Noise
    17. 8.17 143 MHz to 176 MHz - Receive (RX)
    18. 8.18 143 MHz to 176 MHz  - Transmit (TX) 
    19. 8.19 143 MHz to 176 MHz - PLL Phase Noise
    20. 8.20 Bluetooth Low Energy - Receive (RX)
    21. 8.21 Bluetooth Low Energy - Transmit (TX)
    22. 8.22 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    23. 8.23 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    24. 8.24 Timing and Switching Characteristics
      1. 8.24.1 Reset Timing
      2. 8.24.2 Wakeup Timing
      3. 8.24.3 Clock Specifications
        1. 8.24.3.1 48 MHz Clock Input (TCXO)
        2. 8.24.3.2 48 MHz Crystal Oscillator (XOSC_HF)
        3. 8.24.3.3 48 MHz RC Oscillator (RCOSC_HF)
        4. 8.24.3.4 2 MHz RC Oscillator (RCOSC_MF)
        5. 8.24.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 8.24.3.6 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.24.4 Synchronous Serial Interface (SSI) Characteristics
        1. 8.24.4.1 Synchronous Serial Interface (SSI) Characteristics
        2.       47
      5. 8.24.5 UART
        1. 8.24.5.1 UART Characteristics
    25. 8.25 Peripheral Characteristics
      1. 8.25.1 ADC
        1. 8.25.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.25.2 DAC
        1. 8.25.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.25.3 Temperature and Battery Monitor
        1. 8.25.3.1 Temperature Sensor
        2. 8.25.3.2 Battery Monitor
      4. 8.25.4 Comparators
        1. 8.25.4.1 Low-Power Clocked Comparator
        2. 8.25.4.2 Continuous Time Comparator
      5. 8.25.5 Current Source
        1. 8.25.5.1 Programmable Current Source
      6. 8.25.6 GPIO
        1. 8.25.6.1 GPIO DC Characteristics
    26. 8.26 Typical Characteristics
      1. 8.26.1 MCU Current
      2. 8.26.2 RX Current
      3. 8.26.3 TX Current
      4. 8.26.4 RX Performance
      5. 8.26.5 TX Performance
      6. 8.26.6 ADC Performance
  9. 9 Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Proprietary Radio Formats
      2. 9.3.2 Bluetooth 5.2 Low Energy
      3. 9.3.3 802.15.4 (Thread, Zigbee, 6LoWPAN)
    4. 9.4  Memory
    5. 9.5  Sensor Controller
    6. 9.6  Cryptography
    7. 9.7  Timers
    8. 9.8  Serial Peripherals and I/O
    9. 9.9  Battery and Temperature Monitor
    10. 9.10 µDMA
    11. 9.11 Debug
    12. 9.12 Power Management
    13. 9.13 Clock Systems
    14. 9.14 Network Processor
  10. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
  11. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Tools and Software
      1. 11.2.1 SimpleLink™ Microcontroller Platform
    3. 11.3 Documentation Support
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 静电放电警告
    7. 11.7 术语表
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information
  13. 重要声明
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

CC1352P 具有集成功率放大器的 SimpleLink™ 高性能多频带无线 MCU

本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。

1 特性

  • 微控制器
    • 功能强大的 48MHz Arm® Cortex®-M4F 处理器
    • EEMBC CoreMark® 评分:148
    • 352KB 系统内可编程闪存
    • 256KB ROM,用于协议和库函数
    • 8KB 缓存 SRAM(也可作为通用 RAM 提供)
    • 80KB 超低泄漏 SRAM。SRAM 通过奇偶校验得到保护,从而确保高度可靠运行。
    • 2 引脚 cJTAG 和 JTAG 调试
    • 支持无线 (OTA) 升级
  • 具有 4KB SRAM 的超低功耗传感器控制器
    • 采样、存储和处理传感器数据
    • 独立于系统 CPU 运行
    • 快速唤醒进入低功耗运行
  • TI-RTOS、驱动程序、引导加载程序、低功耗 Bluetooth® 5.2 控制器和 IEEE 802.15.4 MAC 嵌入在 ROM 中,优化了应用尺寸
  • 符合 RoHS 标准的封装
    • 7mm × 7mm RGZ VQFN48(26 个 GPIO)
  • 外设
    • 数字外设可连接至任何 GPIO
    • 4 个 32 位或 8 个 16 位通用计时器
    • 12 位 ADC、200ksps、8 通道
    • 2 个具有内部基准 DAC 的比较器
      (1 个连续时间比较器、1 个超低功耗比较器)
    • 可编程电流源
    • 2 个异步收发器 (UART)
    • 2 个同步串行接口 (SSI)(SPI、MICROWIRE 和 TI)
    • I2C 和 I2S
    • 实时时钟 (RTC)
    • AES 128 位和 256 位加密加速计
    • ECC 和 RSA 公钥硬件加速器
    • SHA2 加速器(包括至 SHA-512 的全套装)
    • 真随机数发生器 (TRNG)
    • 电容式检测,最多 8 通道
    • 集成温度和电池监控器
  • 外部系统
    • 片上降压直流/直流转换器
    • TCXO 支持
  • 低功耗
    • 宽电源电压范围:1.8V 至 3.8V
    • 有源模式 RX:5.8mA(3.6V,868MHz)、6.9mA(3.0V,2.4GHz)
    • 有源模式 TX (+20dBm):63mA(3.3V,915MHz)、85mA(3.0V,2.4GHz)
    • 有源模式 TX (+10dBm):22mA (2.4GHz)
    • 有源模式 MCU 48MHz (CoreMark):
      2.9 mA (60μA/MHz)
    • 传感器控制器(低功耗模式、2MHz、运行无限环路):30.1μA
    • 传感器控制器,有源模式,24MHz,运行无限循环:808μA
    • 待机:0.85μA(RTC 运行,80KB RAM 和 CPU 保持)
    • 关断电流:150nA(发生外部事件时唤醒)
  • 无线电部分
    • 多频带 Sub-1GHz 和 2.4GHz 射频收发器,兼容低功耗蓝牙 5.2 与早期 LE 规范以及 IEEE 802.15.4 PHY 和 MAC
    • 3 线、2 线、1 线 PTA 共存机制
    • 出色的接收器灵敏度:
      SimpleLink 远距离模式下为 -121dBm
      50kbps 时为 -110dBm,蓝牙 125kbps 时(LE 编码 PHY)为 -105dBm
    • 高达 +20dBm 的输出功率,具有温度补偿
    • 适用于符合各项全球射频规范的系统
      • ETSI EN 300 220 接收器类别 1.5 和 2、EN 300 328、EN 303 131、EN 303 204(欧洲)
      • EN 300 440 类别 2
      • FCC CFR47 第 15 部分
      • ARIB STD-T108 和 STD-T66
    • 支持广泛的标准
  • 无线协议
    • Thread、Zigbee®、低功耗 Bluetooth® 5.2、IEEE 802.15.4g、支持 IPv6 的智能对象 (6LoWPAN)、MIOTY®、无线 M-Bus、Wi-SUN®、KNX RF、Amazon Sidewalk、专有系统、SimpleLink™ TI 15.4-Stack(Sub-1GHz),以及动态多协议管理器 (DMM) 驱动程序。
  • 开发工具和软件
    • LAUNCHXL-CC1352P1 和 LAUNCHXL-CC1352P-2 开发套件
    • SimpleLink™ CC13x2 和 CC26x2 软件开发套件 (SDK)
    • 用于简单无线电配置的 SmartRF™ Studio
    • 用于构建低功耗检测应用的 Sensor Controller Studio

2 应用

  • 169、433、470 至 510、868、902 至 928 和 2400 至 2480MHz ISM 和 SRD 系统,(1)接收带宽低至 4kHz
  • 楼宇自动化
    • 楼宇安防系统 – 运动检测器、电子智能锁、门窗传感器、车库门系统、网关
    • HVAC – 恒温器、无线环境传感器、HVAC 系统控制器、网关
    • 防火安全系统 – 烟雾和热量探测器、火警控制面板 (FACP)
    • 视频监控 – IP 网络摄像头
    • 升降机和自动扶梯 – 升降机和自动扶梯的电梯主控板
  • 电网基础设施
    • 智能仪表 – 水表、燃气表、电表和热量分配表
    • 电网通信 – 无线通信 – 远距离传感器应用
    • 其他替代能源 – 能量收集
  • 工业运输 – 资产跟踪
  • 工厂自动化和控制
  • 医疗
  • 电子销售终端 (EPOS) – 电子货架标签 (ESL)
  • 通信设备
    • 有线网络 – 无线 LAN 或 Wi-Fi 接入点、边缘路由器
  • 个人电子产品
    • 便携式电子产品 – 射频智能遥控器
    • 家庭影院和娱乐 – 智能扬声器、智能显示器、机顶盒
    • 联网外设 – 消费类无线模块、指点设备、键盘
    • 游戏 – 电子玩具和机器人玩具
    • 可穿戴设备(非医用)– 智能追踪器、智能服装
1. 请参阅射频内核,了解有关支持的协议标准、调制格式和数据速率的其他详细信息。

3 说明

SimpleLink™ CC1352P 器件是一款多协议、多频带 Sub-1GHz 和 2.4GHz 无线微控制器 (MCU),支持 Thread、Zigbee®、低功耗 Bluetooth® 5.2、IEEE 802.15.4g、支持 IPv6 的智能对象 (6LoWPAN)、MIOTY®、Wi-SUN®、专有系统(包括 Sub-1GHz 和 2.4GHz 的 TI 15.4-Stack)和通过动态多协议管理器 (DMM) 驱动程序实现的并发多协议。该器件经过优化,可用于楼宇安防系统、HVAC、智能仪表、医疗、有线网络、便携式电子产品、家庭影院和娱乐以及联网外设市场中的低功耗无线通信和高级检测。该器件的突出特性包括:

  • 多频带器件,通过 DMM 驱动程序支持面向 Sub-1GHz 和 2.4GHz 的并发多协议。
  • SimpleLink™ CC13x2 和 CC26x2 软件开发套件 (SDK) 提供丰富灵活的协议栈支持。
  • 通过集成的 +20dBm 高功率放大器实现远距离和低功耗应用,
    具有较低的发送电流消耗(Sub-1GHz 时为 63mA,2.4GHz 时为 85mA)。
  • 针对纽扣电池供电进行了优化,功耗为 +10dBm,电流消耗为 22mA。
  • 具有 0.85µA 的低待机电流(完全 RAM 保持),从而延长无线应用的电池寿命。
  • 支持工业温度,在 85°C 下最低待机电流为 5µA。
  • 通过具有快速唤醒功能的可编程、自主式超低功耗传感器控制器 CPU 实现高级检测。例如,传感器控制器能够在 1µA 系统电流下进行 1Hz ADC 采样。
  • 低 SER(软错误率)FIT(时基故障),可延长运行寿命,不会对工业市场造成干扰,SRAM 奇偶校验功能始终开启,可防止潜在辐射事件导致的损坏。
  • 软件控制的专用无线电控制器 (Arm® Cortex®-M0) 提供灵活的低功耗射频收发器功能,支持多个物理层和射频标准。
  • 出色的无线电敏感度 (-121dBm) 和稳健性(选择性与阻断)性能,适用于 SimpleLink™ 远距离模式。

CC1352P 器件是 SimpleLink™ MCU 平台的一部分,该平台包括 Wi-Fi®、低功耗蓝牙、Thread、Zigbee、Sub-1GHz MCU 和主机 MCU,它们共用一个通用、易于使用的开发环境,其中包含单核软件开发套件 (SDK) 和丰富的工具集。借助一次性集成的 SimpleLink™ 平台,可以将产品组合中的任何器件组合添加至您的设计中,从而在设计要求变更时实现 100% 的代码重用。如需更多信息,请访问 SimpleLink™ MCU 平台。

器件信息
器件型号(1) 封装 封装尺寸(标称值)
CC1352P1F3RGZ VQFN (48) 7.00mm × 7.00mm
(1) 如需所有可用器件的最新器件、封装和订购信息,请参阅GUID-7E364A96-7888-44C7-892B-43C91FF93FC1.html#GUID-7E364A96-7888-44C7-892B-43C91FF93FC1中的“封装选项附录”或访问 TI 网站。

4 Functional Block Diagram

GUID-8A2AEE8C-C4D2-4FAB-A187-BE3ADB83B1F7-low.gif Figure 4-1 CC1352P Block Diagram

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale