ADC32RF42 器件是一款 14 位 1.5GSPS 双通道模数转换器 (ADC),支持输入频率高达 4GHz 及以上的射频采样。ADC32RF42 专为高信噪比 (SNR) 设计,其噪声频谱密度为 –151.8dBFS/Hz,并可在较大输入频率范围提供动态范围和通道隔离。经缓冲的模拟输入配有片上端接电阻,可在较宽频率范围内提供统一输入阻抗并最大程度地降低采样和保持毛刺脉冲能量。
每个 ADC 通道均可连接到一个双频带数字下变频器 (DDC),每个 DDC 最多连接三个独立的 16 位数控振荡器 (NCO) 用于相位相干跳频。此外,ADC 还配有前端峰值和 RMS 功率检测器及报警功能,用以支持外部自动增益控制 (AGC) 算法。
ADC32RF42 支持具有基于子类 1 确定性延迟的 JESD204B 串行接口,其数据速率高达 12.5Gbps,每个 ADC 最多具有四条信道。该器件采用 72 引脚 VQFN 封装 (10mm × 10mm),支持工业级温度范围(-40℃ 至 +85°C)。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
ADC32RF42 | VQFN (72) | 10.00mm x 10.00mm |
日期 | 修订版本 | 注释 |
---|---|---|
2017 年 5 月 | * | 首次发布。 |
PART NUMBER | SPEED GRADE (MSPS) | RESOLUTION (Bits) | CHANNELS |
---|---|---|---|
ADC32RF45 | 3000 | 14 | 2 |
ADC32RF44 | 2600 | 14 | 2 |
ADC32RF42 | 1500 | 14 | 2 |
NAME | NO. | I/O | DESCRIPTION |
---|---|---|---|
INPUT, REFERENCE | |||
INAM | 41 | I | Differential analog input for channel A |
INAP | 42 | ||
INBM | 14 | I | Differential analog input for channel B |
INBP | 13 | ||
CM | 22 | O | Common-mode voltage for analog inputs, 1.2 V |
CLOCK, SYNC | |||
CLKINM | 28 | I | Differential clock input for the analog-to-digital converter (ADC). This pin has an internal differential 100-Ω termination. |
CLKINP | 27 | ||
SYSREFM | 34 | I | External sync input. This pin has an internal, differential 100-Ω termination and requires external biasing. |
SYSREFP | 33 | ||
GPIO1 | 19 | I/O | GPIO control pin; configured through the SPI. This pin can be configured to be either a fast overrange output for channel A and B, a fast detect alarm signal from the peak power detect, or a numerically-controlled oscillator (NCO) control. GPIO 4 (pin 63) can also be configured as a single-ended SYNCB input. |
GPIO2 | 20 | ||
GPIO3 | 21 | ||
GPIO4 | 63 | ||
CONTROL, SERIAL | |||
RESET | 48 | I | Hardware reset; active high. This pin has an internal 20-kΩ pulldown resistor. |
SCLK | 6 | I | Serial interface clock input. This pin has an internal 20-kΩ pulldown resistor. |
SDIN | 5 | I/O | Serial interface data input. This pin has an internal 20-kΩ pulldown resistor. SDIN can be data input in 4-wire mode, data input and output in 3-wire mode. |
SEN | 7 | I | Serial interface enable. This pin has an internal 20-kΩ pullup resistor to DVDD. |
SDOUT | 11 | O | Serial interface data output in 4-wire mode |
PDN | 50 | I | Power down; active high. This pin can be configured through an SPI register setting and can be configured to a fast overrange output channel B through the SPI. This pin has an internal 20-kΩ pulldown resistor. |
DATA INTERFACE | |||
DA0M | 62 | O | JESD204B serial data output for channel A |
DA0P | 61 | ||
DA1M | 59 | ||
DA1P | 58 | ||
DA2M | 56 | ||
DA2P | 55 | ||
DA3M | 54 | ||
DA3P | 53 | ||
DB0M | 65 | O | JESD204B serial data output for channel B |
DB0P | 66 | ||
DB1M | 68 | ||
DB1P | 69 | ||
DB2M | 71 | ||
DB2P | 72 | ||
DB3M | 1 | ||
DB3P | 2 | ||
SYNCBM | 36 | I | Synchronization input for the JESD204B port. This pin has an LVDS or 1.8-V logic input, an optional on-chip 100-Ω termination, and is selectable through the SPI. This pin requires external biasing. |
SYNCBP | 35 | ||
POWER SUPPLY | |||
AVDD19 | 10, 16, 24, 31, 39, 45 | I | Analog 1.9-V power supply |
AVDD | 9, 12, 15, 17, 25, 30, 38, 40, 43, 44, 46 | I | Analog 1.15-V power supply |
DVDD | 4, 8, 47, 51, 57, 64, 70 | I | Digital 1.15 V-power supply, including the JESD204B transmitter |
GND | 3, 18, 23, 26, 29, 32, 37, 49, 52, 60, 67 | I | Ground; shorted to thermal pad inside device |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | AVDD19 | –0.3 | 2.1 | V |
AVDD | –0.3 | 1.4 | ||
DVDD | –0.3 | 1.4 | ||
Voltage applied to input pins | INAP, INAM and INBP, INBM | –0.3 | AVDD19 + 0.3 | V |
CLKINP, CLKINM | –0.3 | AVDD + 0.6 | ||
SYSREFP, SYSREFM, SYNCBP, SYNCBM | –0.3 | AVDD + 0.6 | ||
SCLK, SEN, SDIN, RESET, PDN, GPIO1, GPIO2, GPIO3, GPIO4 | –0.2 | AVDD19 + 0.2 | ||
Voltage applied to output pins | –0.3 | 2.2 | V | |
Temperature | Operating free-air, TA | –40 | 85 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage(2) | AVDD19 | 1.8 | 1.9 | 2.0 | V |
AVDD | 1.1 | 1.15 | 1.25 | ||
DVDD | 1.1 | 1.15 | 1.2 | ||
Temperature | Operating free-air, TA | –40 | 85 | °C | |
Operating junction, TJ | 105(1) | 125 |
THERMAL METRIC(1) | ADC32RF42 | UNIT | |
---|---|---|---|
RMP (VQFN) | |||
72 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 21.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 4.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 2.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 2.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER CONSUMPTION(4) (Dual-Channel Operation, Both Channels A and B are Active; DDC Bypass Mode(3)) | ||||||
IAVDD19 | 1.9-V analog supply current | 14-bit, bypass mode, fS = 1.5 GSPS | 1150 | 1969 | mA | |
IAVDD | 1.15-V analog supply current | 14-bit, bypass mode, fS = 1.5 GSPS | 604 | 1079 | mA | |
IDVDD | 1.15-V digital supply current | 14-bit, bypass mode, fS = 1.5 GSPS | 1000 | 1846 | mA | |
PD | Power dissipation | 14-bit, bypass mode, fS = 1.5 GSPS | 4.03 | 6.95 | W | |
Global power-down power dissipation | 360 | mW | ||||
ANALOG INPUTS | ||||||
Resolution | 14 | Bits | ||||
Differential input full-scale | 1.35 | VPP | ||||
VIC | Input common-mode voltage | 1.2(5) | V | |||
RIN | Input resistance | Differential resistance at dc | 65 | Ω | ||
CIN | Input capacitance | Differential capacitance at dc | 2 | pF | ||
VCM common-mode voltage output | 1.2 | V | ||||
Analog input bandwidth (–3-dB point) |
ADC driven with 50-Ω source | 3200 | MHz | |||
ISOLATION | ||||||
Crosstalk isolation between channel A and channel B(1) | fIN = 100 MHz | 100 | dBc | |||
fIN = 900 MHz | 99 | |||||
fIN = 1800 MHz | 95 | |||||
fIN = 2700 MHz | 86 | |||||
fIN = 3500 MHz | 85 | |||||
CLOCK INPUT(2) | ||||||
Input clock frequency | 750 | 1500 | MHz | |||
Differential (peak-to-peak) input clock amplitude | 0.5 | 1.5 | 2.5 | VPP | ||
Input clock duty cycle | 45% | 50% | 55% | |||
Internal clock biasing | 1.0 | V | ||||
Internal clock termination (differential) | 100 | Ω |
PARAMETER | TEST CONDITIONS | MIN(2) | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SNR | Signal-to-noise ratio | fIN = 100 MHz, AOUT = –2 dBFS | 62.8 | dBFS | |||
fIN = 300 MHz, AOUT = –2 dBFS | 62.6 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 61.1 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 60.4 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 60.0 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 58.9 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 57.9 | ||||||
NSD | Noise spectral density averaged across the Nyquist zone | fIN = 100 MHz, AOUT = –2 dBFS | 151.6 | dBFS/Hz | |||
fIN = 300 MHz, AOUT = –2 dBFS | 151.4 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 149.8 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 149.1 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 148.8 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 147.6 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 146.7 | ||||||
Small-signal SNR | fIN = 950 MHz, AOUT = –40 dBFS | 63.0 | dBFS | ||||
NF(1) | Input noise figure | fIN = 950 MHz, AOUT = –40 dBFS | 27.7 | dB | |||
SINAD | Signal-to-noise and distortion ratio | fIN = 100 MHz, AOUT = –2 dBFS | 61.4 | dBFS | |||
fIN = 300 MHz, AOUT = –2 dBFS | 61.0 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 60.9 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 59.9 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 59.2 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 58.2 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 55.8 | ||||||
ENOB | Effective number of bits | fIN = 100 MHz, AOUT = –2 dBFS | 9.9 | Bits | |||
fIN = 300 MHz, AOUT = –2 dBFS | 9.8 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 9.8 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 9.6 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 9.5 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 9.4 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 9.0 | ||||||
SFDR | Spurious-free dynamic range | fIN = 100 MHz, AOUT = –2 dBFS | 67 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 64 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 70 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 67 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 66 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 64 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 58 | ||||||
HD2 | Second-order harmonic distortion | fIN = 100 MHz, AOUT = –2 dBFS | 68 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 64 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 72 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 70 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 67 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 64 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 58 | ||||||
HD3 | Third-order harmonic distortion | fIN = 100 MHz, AOUT = –2 dBFS | 67 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 71 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 70 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 67 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 70 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 73 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 66 | ||||||
HD4, HD5 | Fourth- and fifth-order harmonic distortion | fIN = 100 MHz, AOUT = –2 dBFS | 89 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 84 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 85 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 83 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 85 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 83 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 82 | ||||||
IL spur | Interleaving spur: fS / 2 – fIN, |
fIN = 100 MHz, AOUT = –2 dBFS | 91 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 87 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 83 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 82 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 82 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 82 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 80 | ||||||
HD2 IL | Interleaving spur for HD2: fS / 2 – HD2 |
fIN = 100 MHz, AOUT = –2 dBFS | 86 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 87 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 83 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 80 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 79 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 79 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 80 | ||||||
Worst spur | Spurious-free dynamic range (excluding HD2, HD3, HD4, HD5, and interleaving spurs IL and HD2 IL) | fIN = 100 MHz, AOUT = –2 dBFS | 80 | dBc | |||
fIN = 300 MHz, AOUT = –2 dBFS | 82 | ||||||
fIN = 950 MHz, AOUT = –2 dBFS | 80 | ||||||
fIN = 1200 MHz, AOUT = –2 dBFS | 82 | ||||||
fIN = 1350 MHz, AOUT = –2 dBFS | 79 | ||||||
fIN = 1850 MHz, AOUT = –2 dBFS | 80 | ||||||
fIN = 2100 MHz, AOUT = –2 dBFS | 81 | ||||||
IMD3 | Third-order intermodulation distortion | fIN1 = 940 MHz, fIN2 = 960 MHz, AOUT = –8 dBFS (each tone) |
75 | dBFS |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SEN, SDIN, PDN, GPIO1, GPIO2, GPIO3, GPIO4) | ||||||
VIH | High-level input voltage | 0.8 | V | |||
VIL | Low-level input voltage | 0.4 | V | |||
IIH | High-level input current | 50 | µA | |||
IIL | Low-level input current | –50 | µA | |||
Ci | Input capacitance | 4 | pF | |||
DIGITAL OUTPUTS (SDOUT, GPIO1, GPIO2, GPIO3, GPIO4) | ||||||
VOH | High-level output voltage | AVDD19–0.1 | AVDD19 | V | ||
VOL | Low-level output voltage | 0.1 | V | |||
DIGITAL INPUTS (SYSREFP and SYSREFM; SYNCBP and SYNCBM; Requires External Biasing) | ||||||
VID | Differential input voltage | 350 | 450 | 800 | mVPP | |
VCM | Input common-mode voltage | 1.05 | 1.2 | 1.325 | V | |
DIGITAL OUTPUTS (JESD204B Interface: DA[3:0], DB[3:0], Meets JESD204B LV-0IF-11G-SR Standard) | ||||||
|VOD| | Output differential voltage | 700 | mVPP | |||
|VOCM| | Output common-mode voltage | 450 | mV | |||
Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||
zos | Single-ended output impedance | 50 | Ω | |||
Co | Output capacitance | Output capacitance inside the device, from either output to ground |
2 | pF |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SAMPLE TIMING | ||||||
Aperture delay | 250 | 750 | ps | |||
Aperture delay matching between two channels on the same device | ±15 | ps | ||||
Aperture delay matching between two devices at the same temperature and supply voltage |
±150 | ps | ||||
Aperture jitter, clock amplitude = 2 VPP | 90 | fS | ||||
Fast overrange latency, ADC sample to FOVR indication on GPIO pins | 70 | Input clock cycles | ||||
tPD | Propagation delay time: logic gates and output buffer delay (does not change with fS) |
6 | ns | |||
SYSREF TIMING(1) | ||||||
tSU_SYSREF | SYSREF setup time: referenced to clock rising edge, 1.5 GSPS | 140 | 70 | ps | ||
tH_SYSREF | SYSREF hold time: referenced to clock rising edge, 1.5 GSPS | 50 | 20 | ps | ||
Valid transition window sampling period: tSU_SYSREF – tH_SYSREF, 1.5 GSPS | 476 | ps | ||||
JESD OUTPUT INTERFACE TIMING | ||||||
UI | Unit interval: 12.5 Gbps | 80 | 100 | 400 | ps | |
Serial output data rate | 2.5 | 10.0 | 12.5 | Gbps | ||
Rise, fall times: 1-pF, single-ended load capacitance to ground | 60 | ps | ||||
Total jitter: BER of 1E-15 and lane rate = 12.5 Gbps | 25 | %UI | ||||
Random jitter: BER of 1E-15 and lane rate = 12.5 Gbps | 0.99 | %UI, rms | ||||
Deterministic jitter: BER of 1E-15 and lane rate = 12.5 Gbps | 9.1 | %UI, pk-pk |
SFDR = 73 dBc, SNR = 62.4 dBFS, SINAD = 62 dBFS, THD = 71 dBc, HD2 = –75 dBFS, HD3 = –78 dBFS, SFDR (non HD2, HD3) = 85 dBc, IL spur = 81 dBFS |
SFDR = 65 dBc, SNR = 62.3 dBFS, SINAD = 61 dBFS, THD = 64 dBc, HD2 = –67 dBFS, HD3 = –75 dBFS, SFDR (non HD2, HD3) = 74 dBc, IL spur = 82 dBFS |
SFDR = 72 dBc, SNR = 60.2 dBFS, SINAD = 60 dBFS, THD = 71 dBc, HD2 = –74 dBFS, HD3 = –87 dBFS, SFDR (non HD2, HD3) = 80 dBFS, IL spur = 80 dBFS |
||
SFDR = 59 dBc, SNR = 57.9 dBFS, SINAD = 56 dBFS, HD2 = –61 dBFS, HD3 = –69 dBFS, SFDR (non HD2, HD3) = 81 dBc, THD = 58 dBc, IL spur = 83 dBFS |
fIN1 = 940 MHz, fIN2 = 960 MHz, AOUT = –36 dBFS, IMD = 94 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 63.8 dBFS, SFDR (includes IL) = 78 dBc, fS = 1500 MSPS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 66 dBFS, SFDR (includes IL) = 77 dBc, fS = 1500 MSPS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 65.9 dBFS, SFDR (includes IL) = 74 dBc, fS = 1500 MSPS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 68.1 dBFS, SFDR (includes IL) = 80.9 dBc, fS = 1500 MSPS |
SFDR = 65 dBc, SNR = 62.3 dBFS, SINAD = 61 dBFS, THD = 64 dBc, HD2 = –67 dBFS, HD3 = –73 dBFS, SFDR (non HD2, HD3) = 89 dBc, IL spur = 81 dBFS |
SFDR = 70 dBc, SNR = 60.8 dBFS, SINAD = 60 dBFS, THD = 69 dBc, HD2 = –72 dBFS, HD3 = –78 dBFS, SFDR (non HD2, HD3) = 81 dBc, IL spur = 82 dBFS |
SFDR = 70 dBc, SNR = 58.7 dBFS, SINAD = 58 dBFS, HD2 = –72 dBFS, HD3 = –75 dBFS, SFDR (non HD2, HD3) = 79 dBc, THD = 68 dBc, IL spur = 80 dBFS |
fIN1 = 940 MHz, fIN2 = 960 MHz, AOUT = –8 dBFS, IMD = 75 dBFS |
||
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 950 MHz, AIN = –2 dBFS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 65 dBFS, SFDR (includes IL) = 75 dBc, fS = 1500 MSPS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 65.8 dBFS, SFDR (includes IL) = 74 dBc, fS = 1500 MSPS |
fIN = 1850 MHz, AIN = –2 dBFS, SNR = 66.4 dBFS, SFDR (includes IL) = 74.1 dBc, fS = 1500 MSPS |