LMX2581 是一款低噪声宽带频率合成器,其集成有 Δ-Σ 分数 N PLL、多核 VCO、可编程输出分频器以及两个差动输出缓冲器。 VCO 的频率范围为 1880MHz 至 3760MHz,既可以直接发送至输出缓冲器,也可以进行 2 至 38 范围内的分频。 每个缓冲器在 2700MHz 频率下都能够提供 -3dBm 至 +12dBm 范围内的输出功率。 该器件集成有低噪声 LDO,用于实现出色的抗扰度和稳定性能。.
该合成器是一款高度可编程的器件,用户可通过编程来优化其性能。 在分数模式下,分母和调制器阶数均可编程,并且还可以配置抖动。 用户还能够直接指定 VCO 内核或者完全旁路掉内部 VCO。 最后,该器件还包含许多便捷功能,例如断电、快速锁定、自动静音以及锁定检测。 所有寄存器均可通过简单的 3 线接口进行编程,并且还提供读回功能。
LMX2581 通过 3.3V 单电源供电运行,并且采用 32 引脚 5.0mm × 5.0mm 超薄型四方扁平无引线 (WQFN) 封装。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
LMX2581 | WQFN (32) | 5.00mm x 5.00mm |
Changes from F Revision (March 2014) to G Revision
Changes from E Revision (Novmeber 2013) to F Revision
Changes from D Revision (April 2013) to E Revision
Changes from C Revision (April 2013) to D Revision
Changes from B Revision (October 2013) to C Revision
Changes from A Revision (August 2012) to B Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
0 | DAP | GND | The DAP should be grounded. |
1 | CLK | Input | MICROWIRE Clock Input. High Impedance CMOS input. |
2 | DATA | Input | MICROWIRE Data. High Impedance CMOS input. |
3 | LE | Input | MICROWIRE Latch Enable. High Impedance CMOS input. |
4 | CE | Input | Chip Enable Pin. |
5 | FLout | Output | Fastlock Output. This can switch in an external resistor to the loop filter during locking to improve lock time. |
6 | VccCP | Supply | Charge Pump Supply. |
7 | CPout | Output | Charge Pump Output. |
8 | GND | GND | Ground for the Charge Pump. |
9 | GND | GND | Ground for the N and R divider. |
10 | VccPLL | Supply | Supply for the PLL. |
11 | Fin | Input | High frequency input pin for an external VCO. Leave Open or Ground if not used. |
12 | RFoutA+ | Output | Differential divided output. For single-ended operation, terminate the complimentary side with a load equivalent to the load at this Pin. |
13 | RFoutA- | Output | Differential divided output. For single-ended operation, terminate the complimentary side with a load equivalent to the load at this pin. |
14 | RFoutB+ | Output | Differential divided output. For single-ended operation, terminate the complimentary side with a load equivalent to the load at this pin. |
15 | RFoutB- | Output | Differential divided output. For single-ended operation, terminate the complimentary side with a load equivalent to the load at this pin. |
16 | VccBUF | Supply | Supply for the Output Buffer. |
17 | VccVCO | Supply | Supply for the VCO. |
18 | GND | GND | Ground Pin for the VCO. This can be attached to the regular ground. Ensure a solid trace connects this pin to the bypass capacitors on pins 19, 23, and 24. |
19 | VbiasVCO | Output | Bias circuitry for the VCO. Place a 2.2 µF capacitor to GND (Preferably close to Pin 18). |
20 | Vtune | Input | VCO tuning voltage input. See the functional description regarding the minimum capacitance to put at this pin. |
21 | GND | GND | VCO ground. |
22 | VrefVCO | Output | VCO capacitance. Place a capacitor to GND (Preferably close to Pin 18). This value should be between 5% and 10% of the capacitance at pin 24. Recommended value is 1 µF. |
23 | VbiasCOMP | Output | VCO bias voltage temperature compensation circuit. Place a minimum 10 µF capacitor to GND (Preferably close to Pin 18). If it is possible, use more capacitance to slightly improve VCO phase noise. |
24 | VregVCO | Output | VCO regulator output. Place a minimum 10 µF capacitor to GND (Preferably close to Pin 18). If it is possible, use more capacitance to slightly improve VCO phase noise. |
25 | LD | Output | Multiplexed output that can perform lock detect, PLL N and R counter outputs, Readback, and other diagnostic functions. |
26 | BUFEN | Input | Enable pin for the RF output buffer. If not used, this can be overwritten in software. |
27 | GND | GND | Digital Ground. |
28 | VccDIG | Supply | Digital Supply. |
29 | OSCin | Input | Reference input clock. |
30 | MUXout | Output | Multiplexed output that can perform lock detect, PLL N and R counter outputs, Readback, and other diagnostic functions.. |
31 | GND | GND | Ground for the fractional circuitry. |
32 | VccFRAC | Vcc | Supply for the fractional circuitry. |