DAC39J84 是一款具有 JESD204B 接口的低功耗、16 位、四通道、2.8GSPS 数模转换器 (DAC)。
数字数据通过运行速率高达 12.5Gbps 的 1、2、4 或 8 条可配置串行 JESD204B 信道输入到器件中,这些信道具有片上端接和可编程均衡功能。 此接口可实现基于 JESD204B 子类 1 SYSREF 的确定性延迟,并且可实现多个器件的完全同步。
此器件包括简化复杂发射架构的特性。 具有超过 90dB 阻带衰减的完全可旁路 2x 至 16x 数字插值滤波器可简化数据接口和重建滤波器。 一个片上 48 位数值控制振荡器 (NCO) 和独立复杂混频器可实现灵活且准确的载波信号放置。
高性能低抖动 PLL 可简化器件计时,而又不会对动态范围造成太大影响。 数字正交调制器校正 (QMC) 和组延迟校正 (QDC) 可在直接上行转换应用中为通道间的增益、偏移、相位以及组延迟实现完整的 IQ 补偿。 一个可编程功率放大器 (PA) 保护机制可以在检测到输入数据的异常功率运行方式时提供 PA 保护。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
DAC39J84 | 倒装芯片球状引脚栅格阵列 (FCBGA) (144) | 10.00mm x 10.00mm |
Changes from * Revision (November 2014) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
ALARM | L8 | O | CMOS output for ALARM condition. The ALARM output functionality is defined through the config7 register. Default polarity is active high, but can be changed to active high via config0 alarm_out_pol control bit. If not used it can be left open. |
AMUX0 | H3 | I/O | Analog test pin for SerDes, Lane 0 to Lane 3. It can be left open if not used. |
AMUX1 | E3 | I/O | Analog test pin for SerDes, Lane 4 to Lane 7. It can be left open if not used. |
ATEST | K9 | I/O | Analog test pin for DAC, references and PLL. It can be left open if not used. |
DACCLKP | A10 | I | Positive LVPECL clock input for DAC core with Vcm = 0.5V. It can be PLL reference clock or external DAC sampling rate clock. If not used, DACCLK is self-biased with 100mV differential at Vcm = 0.5V. |
DACCLKN | A9 | I | Complementary LVPECL clock input for DAC core. (see the DACCLKP description) |
EXTIO | F10 | I/O | Used as external reference input when internal reference is disabled through config27 extref_ena = ‘1’. Used as internal reference output when config27 extref_ena = ‘0’ (default). Requires a 0.1 μF decoupling capacitor to analog GND when used as reference output. It can be left open if not used. |
GND | A12, F12, G12, M12, A11, B11, C11, D11, E11, F11, G11, H11, J11, K11, L11, M11, C8, D8, E8, F8, G8, H8, J8, E7, F7, G7, H7, E6, F6, G6, H6, A5, B5, E5, F5, G5, H5, A4, B4, M4, B3, C3, L3, B2, C2, D2, E2, H2, J2, K2, L2 | I | These pins are ground for all supplies. |
IFORCE | C5 | I/O | Analog test pin for on chip parametric. It can be left open if not used. |
IOUTAP | B12 | O | A-Channel DAC current output. Must be tied to GND if not used. |
IOUTAN | C12 | O | A-Channel DAC complementary current output. Must be tied to GND if not used. |
IOUTBP | E12 | O | B-Channel DAC current output. Must be tied to GND if not used. |
IOUTBN | D12 | O | B-Channel DAC complementary current output. Must be tied to GND if not used. |
IOUTCP | H12 | O | C-Channel DAC current output. Must be tied to GND if not used. |
IOUTCN | J12 | O | C-Channel DAC complementary current output. Must be tied to GND if not used. |
IOUTDP | L12 | O | D-Channel DAC current output. Must be tied to GND if not used. |
IOUTDN | K12 | O | D-Channel DAC complementary current output. Must be tied to GND if not used. |
LPF | C9 | I/O | External PLL loop filter connection. It can be left open if not used. |
RBIAS | G10 | O | Full-scale output current bias. Change the full-scale output current through coarse_dac(3:0). Expected to be 1.92kΩ to GND. |
RESETB | K8 | I | Active low input for chip RESET, which resets all the programming registers to their default state. Internal pull-up. It can be left open if not used. |
RX0P | G1 | I | CML SerDes interface lane 0 input, positive, expected to be AC coupled. It can be left open if not used. |
RX0N | H1 | I | CML SerDes interface lane 0 input, negative, expected to be AC coupled. It can be left open if not used. |
RX1P | K1 | I | CML SerDes interface lane 1 input, positive, expected to be AC coupled. It can be left open if not used. |
RX1N | J1 | I | CML SerDes interface lane 1 input, negative, expected to be AC coupled. It can be left open if not used. |
RX2P | L1 | I | CML SerDes interface lane 2 input, positive, expected to be AC coupled. It can be left open if not used. |
RX2N | M1 | I | CML SerDes interface lane 2 input, negative, expected to be AC coupled. It can be left open if not used. |
RX3P | M3 | I | CML SerDes interface lane 3 input, positive, expected to be AC coupled. It can be left open if not used. |
RX3N | M2 | I | CML SerDes interface lane 3 input, negative, expected to be AC coupled. It can be left open if not used. |
RX4P | F1 | I | CML SerDes interface lane 4 input, positive, expected to be AC coupled. It can be left open if not used. |
RX4N | E1 | I | CML SerDes interface lane 4 input, negative, expected to be AC coupled. It can be left open if not used. |
RX5P | C1 | I | CML SerDes interface lane 5 input, positive, expected to be AC coupled. It can be left open if not used. |
RX5N | D1 | I | CML SerDes interface lane 5 input, negative, expected to be AC coupled. It can be left open if not used. |
RX6P | B1 | I | CML SerDes interface lane 6 input, positive, expected to be AC coupled. It can be left open if not used. |
RX6N | A1 | I | CML SerDes interface lane 6 input, negative, expected to be AC coupled. It can be left open if not used. |
RX7P | A3 | I | CML SerDes interface lane 7 input, positive, expected to be AC coupled. It can be left open if not used. |
RX7N | A2 | I | CML SerDes interface lane 7 input, negative, expected to be AC coupled. It can be left open if not used. |
SYSREFP | A7 | I | LVPECL SYSREF positive input with Vcm = 0.5V. This positive/negative pair is captured with the rising edge of DACCLKP/N. It is used for JESD204B Subclass 1 deterministic latency and multiple DAC synchronization, which can be periodic or pulsed. If not used, it is self-biased with 100mV differential at Vcm = 0.5V. |
SYSREFN | A6 | I | LVPECL SYSREF negative input with Vcm = 0.5V. (See the SYSREFP description) |
SCLK | L9 | I | Serial interface clock. Internal pull-down. It can be left open if not used. |
SDENB | M9 | I | Active low serial data enable, always an input to the DAC39J84. Internal pull-up. It can be left open if not used. |
SDIO | L10 | I/O | Serial interface data. Bi-directional in 3-pin mode (default) and 4-pin mode. Internal pull-down. It can be left open if not used. |
SDO | M10 | O | Uni-directional serial interface data in 4-pin mode. The SDO pin is tri-stated in 3-pin interface mode (default). It can be left open if not used. |
SLEEP | M8 | I | Active high asynchronous hardware power-down input. Internal pull-down. It can be left open if not used. |
SYNCBP | B7 | O | Synchronization request to transmitter, LVDS positive output. It can be left open if not used. |
SYNCBN | B6 | O | Synchronization request to transmitter, LVDS negative output. It can be left open if not used. |
SYNC_N_AB | L6 | O | Synchronization request to transmitter, CMOS output. Defaults to link 0, but can be programmable for any link. It can be left open if not used. |
SYNC_N_CD | L7 | O | Synchronization request to transmitter, CMOS output. Defaults to link 1, but can be programmable for any link. It can be left open if not used. |
TCLK | K4 | I | JTAG test clock. It can be left open if not used. |
TDI | L5 | I | JTAG test data in. It can be left open if not used. |
TDO | M5 | O | JTAG test data out. It can be left open if not used. |
TMS | L4 | I | JTAG test mode select. It can be left open if not used. |
TRSTB | J3 | I | JTAG test reset. Must be tied to GND to hold the JTAG state machine status reset if the JTAG port is not used. |
TXENABLE | K5 | I | To enable analog output data transmission, set sif_txenable in register config3 to “1” or pull CMOS TXENABLE pin to high. Transmit enable active high input. Internal pull-down. To disable analog output, set sif_txenable to “0” and pull CMOS TXENABLE pin to low. The DAC output is forced to midscale. It can be left open if not used. |
TESTMODE | K3 | O | This pin is used for factory testing. Internal pull-down. It can be left open if not used. |
VDDADAC33 | D10, E10, H10, J10, | I | Analog supply voltage. (3.3V) |
VDDAPLL18 | B10, B9 | I | PLL analog supply voltage. (1.8V) |
VDDAREF18 | C10, K10 | I | Analog reference supply voltage (1.8V) |
VDDCLK09 | A8, B8 | I | Internal clock buffer supply voltage (0.9V). It is recommended to isolate this supply from VDDDIG09. |
VDDDAC09 | D9, E9, F9, G9, H9, J9 | I | DAC core supply voltage. (0.9V). It is recommended to isolate this supply from VDDDIG09. |
VDDDIG09 | J7, J6, D5, J5, D4, E4, F4, G4, H4, J4, D3 | I | Digital supply voltage. (0.9V). It is recommended to isolate this supply from VDDCLK09 and VDDDAC09. |
VDDIO18 | K7, K6 | I | Supply voltage for all digital I/O and CMOS I/O. (1.8V) |
VDDR18 | F2, G2 | I | Supply voltage for SerDes (1.8V) |
VDDS18 | C7, C6 | I | Supply voltage for LVDS SYNCBP/N (1.8V) |
VDDT09 | F3, G3 | I | Supply voltage for SerDes termination (0.9V) |
VQPS18 | D7, D6 | I | Fuse supply voltage. This supply pin is also used for factory fuse programming. Connect to 1.8V. |
VSENSE | C4 | I/O | Analog test pin for on chip parametric. It can be left open if not used. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage Range(2) | VDDDAC09, VDDDIG09 | –0.3 | 1.3 | V |
VDDCLK09 | –0.3 | 1.3 | V | |
VDDT09 | –0.3 | 1.3 | V | |
VDDR18, VDDIO, VDDS18, VQPS18 | –0.3 | 2.45 | V | |
VDDAPLL18, VDDAREF18 | –0.3 | 2.45 | V | |
VDDADAC33 | –0.3 | 4.0 | V | |
Terminal Voltage Range(2) | RX[7..0]P/N | –0.5 | VDDT09 + 0.5 V | V |
SDENB, SCLK, SDIO, SDO, TXENA, ALARM, RESETB, SLEEP, TMS, TCLK, TDI, TDO, TRSTB, TESTMODE, SYNC_N_AB, SYNC_N_CD | –0.5 | VDDIO18 + 0.5 V | V | |
DACCLKP/N, SYSREFP/N | –0.5 | VDDAPLL18 + 0.5 V | V | |
SYNCBP/N | –0.5 | VDDS18 + 0.5 V | V | |
LPF | –0.5 | VDDAPLL18 + 0.5 V | V | |
IOUTAP/N, IOUTBP/N, IOUTCP/N, IOUTDP/N | –0.5 | 1.0 V | V | |
RBIAS, EXTIO, ATEST | –0.5 | VDDAREF18 + 0.5 V | V | |
IFORCE, VSENSE | –0.5 | VDDDIG09 + 0.5 V | V | |
AMUX1, AMUX0 | –0.5 | VDDT09 + 0.5 V | V | |
Peak input current (any input) | 20 | mA | ||
Peak total input current (all inputs) | –30 | mA | ||
Absolute maximum junction temperature TJ | 150 | °C | ||
Operating free-air temperature, TA: DAC39J84 | –40 | 85 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | 250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TJ | Recommended operating junction temperature(1) | 105 | °C | ||
Maximum rated operating junction temperature | 125 | °C | |||
TA | Recommended free-air temperature | -40 | 25 | 85 | °C |
THERMAL METRICS(1)(2) | DAC39J84 | UNIT | |
---|---|---|---|
AAV (144 PINS) | |||
RθJA | Theta junction-to-ambient (still air) | 31.4 | °C/W |
RθJB | Theta junction-to-board | 12.6 | |
RθJC | Theta junction-to-case, top | 1.8 | |
ψJT | Psi junction-to-top of package | 0.2 | |
ψJB | Psi junction-to-bottom of package | 12 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | 16 | Bits | ||||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | 1 LSB = IOUTFS/216 | ±4 | LSB | ||
INL | Integral nonlinearity | ±6 | LSB | |||
ANALOG OUTPUT | ||||||
Coarse gain linearity | ±0.04 | LSB | ||||
Offset error | Mid code offset | ±0.001 | %FSR | |||
Gain error | With external reference | ±2 | %FSR | |||
With internal reference | ±2 | |||||
Gain mismatch | With internal reference | ±2 | %FSR | |||
Full scale output current | 20 | 30 | mA | |||
Output compliance | –0.5 | 0.6 | V | |||
Output resistance | 300 | kΩ | ||||
Output capacitance | 5 | pF | ||||
REFERENCE OUTPUT | ||||||
VREF | Reference output voltage | 0.9 | V | |||
Reference output current(1) | 100 | nA | ||||
REFERENCE INPUT | ||||||
VEXTIO | Input voltage | External Reference Mode | 0.1 | 0.9 | 1 | V |
Input resistance | 1 | MΩ | ||||
Input capacitance | 50 | pF | ||||
POWER SUPPLY | ||||||
VDDADAC33 | 3.15 | 3.3 | 3.45 | V | ||
VDDAPLL18, VDDAREF18, VDDS18, VQPS18, VDDR18 | 1.71 | 1.8 | 1.89 | V | ||
VDDIO18 | 1.71 | 1.8 | 1.89 | V | ||
VDDDIG09, VDDDAC09, VDDCLK09, VDDT09 | fDAC≤2.5GSPS | 0.85 | 0.9 | 1.05 | V | |
fDAC>2.5GSPS | 0.9 | 1.0 | 1.05 | |||
POWER CONSUMPTION | ||||||
I(VDDADAC33) | Analog supply current | MODE 1: fDAC=2.8GSPS, 4x interpolation, NCO on, QMC on, inverse sinc on, GDC off, PAP off, PLL off, LMF=841, SerDes rate = 7Gbps, 20mA FS output, IF=150MHz. |
116 | 130 | mA | |
I(VDDDIG09) | Digital supply current | 927 | 1150 | |||
I(VDDDAC09) | DAC supply current | 24 | 30 | |||
I(VDDCLK09) | Clock supply current | 109 | 140 | |||
I(VDDT09) | SerDes core supply current | 266 | 300 | |||
I(VDDR18) | SerDes analog supply current | 25 | 35 | |||
I(VDD18) | Other 1.8V supply current | 42 | 65 | |||
P | Power Dissipation | 1866 | 2190 | mW | ||
I(VDDADAC33) | Analog supply current | MODE 2: fDAC=2.5GSPS, 2x interpolation, NCO on, QMC on, invsinc on, GDC off, PAP off, PLL on, LMF=841, SerDes rate = 12.5Gbps, 20mA FS output, IF=150MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 1026 | ||||
I(VDDDAC09) | DAC supply current | 20 | ||||
I(VDDCLK09) | Clock supply current | 87 | ||||
I(VDDT09) | SerDes core supply current | 323 | ||||
I(VDDR18) | SerDes analog supply current | 37 | ||||
I(VDD18) | Other 1.8V supply current | 58 | ||||
P | Power Dissipation | 1859 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 3: fDAC=1.47456GSPS, 2x interpolation, NCO on, QMC off, invsinc off, GDC off, PAP off, PLL off, LMF=841, SerDes rate = 7.3728Gbps, 20mA FS output, IF=150MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 556 | ||||
I(VDDDAC09) | DAC supply current | 14 | ||||
I(VDDCLK09) | Clock supply current | 51 | ||||
I(VDDT09) | SerDes core supply current | 260 | ||||
I(VDDR18) | SerDes analog supply current | 24 | ||||
I(VDD18) | Other 1.8V supply current | 36 | ||||
P | Power Dissipation | 1277 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 4: fDAC=1.47456GSPS, 4x interpolation, NCO on, QMC off, invsinc off, GDC off, PAP off, PLL off, LMF=442, SerDes rate = 7.3728Gbps, 20mA FS output, IF=150MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 468 | ||||
I(VDDDAC09) | DAC supply current | 14 | ||||
I(VDDCLK09) | Clock supply current | 50 | ||||
I(VDDT09) | SerDes core supply current | 135 | ||||
I(VDDR18) | SerDes analog supply current | 12 | ||||
I(VDD18) | Other 1.8V supply current | 36 | ||||
P | Power Dissipation | 1063 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 5: fDAC=1.47456GSPS, x4, NCO off, QMC off, invsinc off, GDC off, PAP off, PLL off, LMF=442, SerDes rate = 7.3728Gbps, 20mA FS output, IF=150MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 413 | ||||
I(VDDDAC09) | DAC supply current | 10 | ||||
I(VDDCLK09) | Clock supply current | 50 | ||||
I(VDDT09) | SerDes core supply current | 135 | ||||
I(VDDR18) | SerDes analog supply current | 12 | ||||
I(VDD18) | Other 1.8V supply current | 28 | ||||
P | Power Dissipation | 995 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 6: fDAC=1000MSPS, 2x interpolation, NCO off, QMC off, invsinc off, GDC off, PAP off, PLL on, LMF=442, SerDes rate = 10Gbps, 20mA FS output, IF=150MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 373 | ||||
I(VDDDAC09) | DAC supply current | 12 | ||||
I(VDDCLK09) | Clock supply current | 37 | ||||
I(VDDT09) | SerDes core supply current | 151 | ||||
I(VDDR18) | SerDes analog supply current | 15 | ||||
I(VDD18) | Other 1.8V supply current | 56 | ||||
P | Power Dissipation | 1020 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 7: fDAC=1000MSPS, 2x interpolation, NCO off, QMC off invsinc off, GDC off, PAP off, PLL off, LMF=442, SerDes rate = 10Gbps, 20mA FS output, IF=150MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 372 | ||||
I(VDDDAC09) | DAC supply current | 12 | ||||
I(VDDCLK09) | Clock supply current | 35 | ||||
I(VDDT09) | SerDes core supply current | 151 | ||||
I(VDDR18) | SerDes analog supply current | 15 | ||||
I(VDD18) | Other 1.8V supply current | 35 | ||||
P | Power Dissipation | 979 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 8: fDAC=625MSPS, 2x interpolation, NCO off, QMC off, invsinc off, GDC off, PAP off, PLL off, LMF=841, SerDes rate = 3.125Gbps, 20mA FS output, IF=20MHz. |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 247 | ||||
I(VDDDAC09) | DAC supply current | 5 | ||||
I(VDDCLK09) | Clock supply current | 22 | ||||
I(VDDT09) | SerDes core supply current | 228 | ||||
I(VDDR18) | SerDes analog supply current | 21 | ||||
I(VDD18) | Other 1.8V supply current | 26 | ||||
P | Power Dissipation | 913 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 9: fDAC=1.23GSPS, no interpolation, NCO off, QMC off, invsinc off, GDC off, PAP off, PLL off, LMF=841, SerDes rate = 12.3Gbps, 20mA FS output, IF=150MHz; |
114 | mA | ||
I(VDDDIG09) | Digital supply current | 477 | ||||
I(VDDDAC09) | DAC supply current | 12 | ||||
I(VDDCLK09) | Clock supply current | 44 | ||||
I(VDDT09) | SerDes core supply current | 322 | ||||
I(VDDR18) | SerDes analog supply current | 39 | ||||
I(VDD18) | Other 1.8V supply current | 36 | ||||
P | Power Dissipation | 1261 | mW | |||
I(VDDADAC33) | Analog supply current | MODE 10: Power down mode, no clock, DAC in sleep mode, SerDes in sleep mode |
5 | mA | ||
I(VDDDIG09) | Digital supply current | 75 | ||||
I(VDDDAC09) | DAC supply current | 1 | ||||
I(VDDCLK09) | Clock supply current | 1 | ||||
I(VDDT09) | SerDes core supply current | 9 | ||||
I(VDDR18) | SerDes analog supply current | 0 | ||||
I(VDD18) | Other 1.8V supply current | 10 | ||||
P | Power Dissipation | 112 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CML SERDES INPUTS: RX[7:0]P/N | |||||||
VDIFF | Receiver Input Amplitude | 50 | 1200 | mV | |||
VCOM | Input Common Mode (TERM=111) | 600 | mV | ||||
Input Common Mode (TERM=001) | 700 | ||||||
Input Common Mode (TERM=100) | 0 | ||||||
Input Common Mode (TERM=101) | 250 | ||||||
ZDIFF | Internal differential termination | 85 | 100 | 115 | Ω | ||
fDATA | Serdes bit rate | 0.78125 | 12.5 | Gbps | |||
LVPECL INPUTS: SYSREFP/N | |||||||
VCOM | Input common mode voltage | 0.5 | V | ||||
VIDPP | Differential input peak-to-peak voltage | 400 | 800 | mV | |||
ZT | Internal termination | 100 | Ω | ||||
CL | Input capacitance | 2 | pF | ||||
LVPECL INPUTS: DACCLKP/N | |||||||
VCOM | Input common mode voltage | 0.5 | V | ||||
VIDPP | Differential input peak-to-peak voltage | 400 | 800 | mV | |||
ZT | Internal termination | 100 | Ω | ||||
CL | Input capacitance | 2 | pF | ||||
Duty cycle | 40% | 60% | |||||
fDACCLK | DACCLKP/N Input Frequency | 2.5 | GHz | ||||
LVDS OUTPUTS: SYNCBP/N | |||||||
VCOM | Output common mode voltage | 1.2 | V | ||||
ZT | Internal termination | 100 | Ω | ||||
VOD | Differential output voltage swing | 0.5 | V | ||||
CMOS INTERFACE: SDENB, SCLK, SDIO, SDO, TXENA, ALARM, RESETB, SLEEP, TMS, TCLK, TDI, TDO, TRSTB, TESTMODE, SYNC_N_AB, SYNC_N_CD | |||||||
VIH | High-level input voltage | 0.7 x VDDIO | V | ||||
VIL | Low-level input voltage | 0.3 x VDDIO | V | ||||
IIH | High-level input current | -40 | 40 | µA | |||
IIL | Low-level input current | -40 | 40 | µA | |||
CI | CMOS Input capacitance | 2 | pF | ||||
VOH | ALARM, SDO, SDIO, TDO | Iload =–100 μA | VDDIO – 0.2 | V | |||
Iload = –2 mA | 0.8 x VDDIO | ||||||
VOL | ALARM, SDO, SDIO, TDO | Iload = 100 μA | 0.2 | V | |||
Iload = 2 mA | 0.5 | ||||||
PHASE LOCKED LOOP(1) | |||||||
PLL/VCO Operating Frequency | H-Band, pll_vcosel = '0', pll_vcoitune = '11', | pll_vco = '001010'(10) | 4559.9 | 4563.0 | 4566.2 | MHz | |
pll_vco = '001011'(11) | 4572.7 | 4575.9 | 4579.2 | ||||
pll_vco = '001100'(12) | 4585.7 | 4589.0 | 4592.3 | ||||
pll_vco = '001101'(13) | 4599 | 4602.3 | 4608 | ||||
pll_vco = '001110'(14) | 4612.5 | 4615.9 | 4619.3 | ||||
pll_vco = '001111'(15) | 4626.2 | 4629.7 | 4633.1 | ||||
pll_vco = '010000'(16) | 4640.1 | 4643.6 | 4647.2 | ||||
pll_vco = '010001'(17) | 4654.3 | 4657.8 | 4661.4 | ||||
pll_vco = '010010'(18) | 4668.6 | 4672.3 | 4675.9 | ||||
pll_vco = '010011'(19) | 4683.2 | 4686.9 | 4690.6 | ||||
pll_vco = '010100'(20) | 4698 | 4701.8 | 4705.5 | ||||
pll_vco = '010101'(21) | 4713.1 | 4716.9 | 4720.7 | ||||
pll_vco = '010110'(22) | 4728.3 | 4732.2 | 4736 | ||||
pll_vco = '010111'(23) | 4743.8 | 4747.7 | 4751.6 | ||||
pll_vco = '011000'(24) | 4759.5 | 4763.4 | 4767.4 | ||||
pll_vco = '011001'(25) | 4775.4 | 4779.4 | 4783.4 | ||||
pll_vco = '011010'(26) | 4791.5 | 4795.6 | 4800 | ||||
pll_vco = '011011'(27) | 4807.9 | 4812.0 | 4816.1 | ||||
pll_vco = '011100'(28) | 4824.4 | 4828.6 | 4832.8 | ||||
pll_vco = '011101'(29) | 4841.2 | 4945.4 | 4849.7 | ||||
pll_vco = '011110'(30) | 4858.2 | 4862.5 | 4866.8 | ||||
pll_vco = '011111'(31) | 4875.4 | 4879.8 | 4884.1 | ||||
PLL/VCO Operating Frequency | H-Band, pll_vcosel = '0', pll_vcoitune = '11', | pll_vco = '100000'(32) | 4892.9 | 4897.3 | 4901.7 | MHz | |
pll_vco = '100001'(33) | 4910.6 | 4915.0 | 4919.5 | ||||
pll_vco = '100010'(34) | 4928.4 | 4933.0 | 4937.5 | ||||
pll_vco = '100011'(35) | 4946.6 | 4951.1 | 4955.7 | ||||
pll_vco = '100100'(36) | 4964.9 | 4969.5 | 4974.1 | ||||
pll_vco = '100101'(37) | 4983.4 | 4988.1 | 4992.8 | ||||
pll_vco = '100110'(38) | 5000 | 5006.9 | 5011.7 | ||||
pll_vco = '100111'(39) | 5021.2 | 5026.0 | 5030.8 | ||||
pll_vco = '101000'(40) | 5040.4 | 5045.2 | 5050.1 | ||||
pll_vco = '101001'(41) | 5059.8 | 5064.7 | 5069.6 | ||||
pll_vco = '101010'(42) | 5079.5 | 5084.4 | 5089.4 | ||||
pll_vco = '101011'(43) | 5099.3 | 5104.3 | 5109.3 | ||||
pll_vco = '101100'(44) | 5119.4 | 5124.5 | 5129.5 | ||||
pll_vco = '101101'(45) | 5139.7 | 5144.8 | 5150 | ||||
pll_vco = '101110'(46) | 5160.3 | 5165.4 | 5170.6 | ||||
pll_vco = '101111'(47) | 5180 | 5186.2 | 5191.5 | ||||
pll_vco = '110000'(48) | 5202 | 5207.2 | 5212.5 | ||||
pll_vco = '110001'(49) | 5223.2 | 5228.5 | 5233.8 | ||||
pll_vco = '110010'(50) | 5244.6 | 5250.0 | 5255.3 | ||||
pll_vco = '110011'(51) | 5266.2 | 5271.6 | 5277.1 | ||||
pll_vco = '110100'(52) | 5288 | 5293.5 | 5299 | ||||
pll_vco = '110101'(53) | 5310.1 | 5315.7 | 5321.2 | ||||
pll_vco = '110110'(54) | 5332.4 | 5338.0 | 5343.6 | ||||
pll_vco = '110111'(55) | 5354.9 | 5360.6 | 5366.2 | ||||
pll_vco = '111000'(56) | 5377.6 | 5383.3 | 5389.1 | ||||
pll_vco = '111001'(57) | 5400.6 | 5406.3 | 5412.1 | ||||
PLL/VCO Operating Frequency | L-Band, pll_vcosel = '1', pll_vcoitune = '10', | pll_vco = '001010'(10) | 3847.1 | 3849.8 | 3852.4 | MHz | |
pll_vco = '001011'(11) | 3857.8 | 3860.5 | 3863.2 | ||||
pll_vco = '001100'(12) | 3868.7 | 3871.4 | 3874.1 | ||||
pll_vco = '001101'(13) | 3879.7 | 3882.5 | 3885.3 | ||||
pll_vco = '001110'(14) | 3890.9 | 3893.7 | 3896.6 | ||||
pll_vco = '001111'(15) | 3902.3 | 3905.2 | 3908 | ||||
pll_vco = '010000'(16) | 3913.8 | 3916.8 | 3919.7 | ||||
pll_vco = '010001'(17) | 3925.6 | 3928.6 | 3932.16 | ||||
pll_vco = '010010'(18) | 3937.5 | 3940.5 | 3943.5 | ||||
pll_vco = '010011'(19) | 3949.6 | 3952.7 | 3955.7 | ||||
pll_vco = '010100'(20) | 3961.9 | 3965.0 | 3968.1 | ||||
pll_vco = '010101'(21) | 3974.7 | 3977.5 | 3980.7 | ||||
pll_vco = '010110'(22) | 3987 | 3990.2 | 3993.4 | ||||
pll_vco = '010111'(23) | 3999.8 | 4003.1 | 4006.3 | ||||
pll_vco = '011000'(24) | 4012.8 | 4016.1 | 4019.4 | ||||
pll_vco = '011001'(25) | 4026 | 4029.3 | 4032.7 | ||||
pll_vco = '011010'(26) | 4039.4 | 4042.8 | 4046.1 | ||||
pll_vco = '011011'(27) | 4052.9 | 4056.3 | 4059.8 | ||||
pll_vco = '011100'(28) | 4066.6 | 4070.1 | 4073.6 | ||||
pll_vco = '011101'(29) | 4080.5 | 4084.0 | 4087.6 | ||||
pll_vco = '011110'(30) | 4094.6 | 4098.2 | 4101.7 | ||||
pll_vco = '011111'(31) | 4108.9 | 4112.5 | 4120 | ||||
PLL/VCO Operating Frequency | L-Band, pll_vcosel = '1', pll_vcoitune = '10', | pll_vco = '100000'(32) | 4123.3 | 4127.0 | 4130.6 | MHz | |
pll_vco = '100001'(33) | 4137.9 | 4141.6 | 4145.3 | ||||
pll_vco = '100010'(34) | 4152.7 | 4156.5 | 4160.2 | ||||
pll_vco = '100011'(35) | 4167.7 | 4171.5 | 4175.3 | ||||
pll_vco = '100100'(36) | 4182.9 | 4186.7 | 4190.5 | ||||
pll_vco = '100101'(37) | 4198.2 | 4202.1 | 4205.9 | ||||
pll_vco = '100110'(38) | 4213.7 | 4217.6 | 4221.5 | ||||
pll_vco = '100111'(39) | 4229.4 | 4233.4 | 4237.3 | ||||
pll_vco = '101000'(40) | 4245.3 | 4249.3 | 4253.3 | ||||
pll_vco = '101001'(41) | 4261.3 | 4265.4 | 4269.4 | ||||
pll_vco = '101010'(42) | 4277.6 | 4281.6 | 4285.7 | ||||
pll_vco = '101011'(43) | 4294 | 4298.1 | 4302.2 | ||||
pll_vco = '101100'(44) | 4310.6 | 4314.7 | 4318.9 | ||||
pll_vco = '101101'(45) | 4327.3 | 4331.6 | 4335.8 | ||||
pll_vco = '101110'(46) | 4344.3 | 4348.5 | 4352.8 | ||||
pll_vco = '101111'(47) | 4361.4 | 4365.7 | 4370 | ||||
pll_vco = '110000'(48) | 4378.7 | 4383.1 | 4387.4 | ||||
pll_vco = '110001'(49) | 4396.2 | 4400.6 | 4405 | ||||
pll_vco = '110010'(50) | 4413.9 | 4418.3 | 4423.68 | ||||
pll_vco = '110011'(51) | 4431.7 | 4436.2 | 4440.7 | ||||
pll_vco = '110100'(52) | 4449.7 | 4454.3 | 4458.8 | ||||
pll_vco = '110101'(53) | 4468 | 4472.5 | 4477.1 | ||||
pll_vco = '110110'(54) | 4486.3 | 4491.0 | 4495.6 | ||||
pll_vco = '110111'(55) | 4504.9 | 4509.6 | 4514.2 | ||||
pll_vco = '111000'(56) | 4523.6 | 4528.4 | 4533.1 | ||||
pll_vco = '111001'(57) | 4542.6 | 4547.3 | 4552.1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT (1) | ||||||
fDAC | Maximum DAC rate | 4x or higher interpolation, PLL Off | 2800 | MSPS | ||
4x or higher interpolation, PLL On | 2706 | |||||
2x interpolation | 2500 | |||||
1x interpolation | 1250 | |||||
AC PERFORMANCE (2) | ||||||
SFDR | Spurious Free Dynamic (0 to fDAC/2) |
fDAC = 2.8 GSPS, fOUT = 150 MHz, 0 dBFS | 68 | dBc | ||
fDAC = 2.8 GSPS, fOUT = 300 MHz, 0 dBFS | 66 | |||||
fDAC = 2.8 GSPS, fOUT = 150 MHz, -12 dBFS | 67 | |||||
fDAC = 2.8 GSPS, fOUT = 300 MHz, -12 dBFS | 63 | |||||
fDAC = 2.5 GSPS, fOUT = 20 MHz, 0 dBFS | 79 | |||||
fDAC = 2.5 GSPS, fOUT = 70 MHz, 0dBFS | 78 | |||||
fDAC = 2.5 GSPS, fOUT = 150 MHz, 0 dBFS | 72 | |||||
fDAC = 2.5 GSPS, fOUT = 230 MHz, 0dBFS | 67 | |||||
fDAC = 2.5 GSPS, fOUT = 20 MHz, -12 dBFS | 79 | |||||
fDAC = 2.5 GSPS, fOUT = 70 MHz, –12dBFS | 75 | |||||
fDAC = 2.5 GSPS, fOUT = 150 MHz, -12 dBFS | 70 | |||||
fDAC = 2.5 GSPS, fOUT = 230 MHz, –12dBFS | 65 | |||||
fDAC = 1.6 GSPS, fOUT = 20 MHz, 0 dBFS | 81 | |||||
fDAC = 1.6 GSPS, fOUT = 70 MHz, 0 dBFS | 77 | |||||
fDAC = 1.6 GSPS, fOUT = 150 MHz, 0 dBFS | 72 | |||||
fDAC = 1.6 GSPS, fOUT = 230 MHz, 0 dBFS | 68 | |||||
fDAC = 1.6 GSPS, fOUT = 20 MHz, -12 dBFS | 76 | |||||
fDAC = 1.6 GSPS, fOUT = 70 MHz, –12 dBFS | 72 | |||||
fDAC = 1.6 GSPS, fOUT = 150 MHz, -12 dBFS | 67 | |||||
fDAC = 1.6 GSPS, fOUT = 230 MHz, –12 dBFS | 64 | |||||
IMD3 | Third-order two-tone intermodulation distortion Each tone at –6dBFS |
fDAC = 2.8 GSPS, fOUT = 150 ± 0.5 MHz | 76 | dBc | ||
fDAC = 2.8 GSPS, fOUT = 300 ± 0.5 MHz | 68 | |||||
fDAC = 2.5 GSPS, fOUT = 70 ± 0.5 MHz | 83 | |||||
fDAC = 2.5 GSPS, fOUT = 150 ± 0.5 MHz | 75 | |||||
fDAC = 2.5 GSPS, fOUT = 230 ± 0.5 MHz | 70 | |||||
fDAC = 2.0 GSPS, fOUT = 70 ± 0.5 MHz | 86 | |||||
fDAC = 2.0 GSPS, fOUT = 150 ± 0.5 MHz | 78 | |||||
fDAC = 2.0 GSPS, fOUT = 230 ± 0.5 MHz | 73 | |||||
fDAC = 1.6 GSPS, fOUT = 70 ± 0.5 MHz | 83 | |||||
fDAC = 1.6 GSPS, fOUT = 150 ± 0.5 MHz | 73 | |||||
fDAC = 1.6 GSPS, fOUT = 230 ± 0.5 MHz | 66 | |||||
NSD | Noise Spectral Density(2)
|
fDAC = 2.5 GSPS, fOUT = 70 MHz | -161 | dBFS/Hz | ||
fDAC = 2.5 GSPS, fOUT = 150 MHz | –159 | |||||
fDAC = 2.5 GSPS, fOUT = 230 MHz | -157 | |||||
fDAC = 2.0 GSPS, fOUT = 70 MHz | -161 | |||||
fDAC = 2.0 GSPS, fOUT = 150 MHz | -160 | |||||
fDAC = 2.0 GSPS, fOUT = 230 MHz | -158 | |||||
fDAC = 1.6 GSPS, fOUT = 70 MHz | -161 | |||||
fDAC = 1.6 GSPS, fOUT = 150 MHz | -159 | |||||
fDAC = 1.6 GSPS, fOUT = 230 MHz | -157 | |||||
ACLR(3) | Adjacent channel leakage ratio, single carrier | fDAC = 2.4576 GSPS, fOUT = 70 MHz | 82 | dBc | ||
fDAC = 2.4576 GSPS, fOUT = 150 MHz | 80 | |||||
fDAC = 2.4576 GSPS, fOUT = 230 MHz | 78 | |||||
fDAC = 1.96608 GSPS, fOUT = 70 MHz | 82 | |||||
fDAC = 1.96608 GSPS, fOUT = 150 MHz | 80 | |||||
fDAC = 1.96608 GSPS, fOUT = 230 MHz | 77 | |||||
fDAC = 1.47456 GSPS, fOUT = 70 MHz | 82 | |||||
fDAC = 1.47456 GSPS, fOUT = 150 MHz | 80 | |||||
fDAC = 1.47456 GSPS, fOUT = 230 MHz | 76 | |||||
Channel Isolation | fDAC = 2.5 GSPS, fOUT = 20 MHz | 93 | dBc | |||
fDAC = 1.6 GSPS, fOUT = 20 MHz | 93 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DIGITAL INPUT TIMING SPECIFICATIONS | |||||||
TIMING SYSREF INPUT: DACCLKP/N RISING EDGE LATCHING | |||||||
ts(SYSREF) | Setup time, SYSREFP/N valid to rising edge of DACCLKP/N | 50 | ps | ||||
th(SYSREF) | Hold time, SYSREF/N valid after rising edge of DACCLKP/N | 50 | ps | ||||
TIMING SERIAL PORT | |||||||
ts(SDENB) | Setup time, SDENB to rising edge of SCLK | 20 | ns | ||||
ts(SDIO) | Setup time, SDIO valid to rising edge of SCLK | 10 | ns | ||||
th(SDIO) | Hold time, SDIO valid to rising edge of SCLK | 5 | ns | ||||
t(SCLK) | Period of SCLK | Register config7 read (temperature sensor read) |
1 | µs | |||
All other registers | 100 | ns | |||||
td(Data) | Data output delay after falling edge of SCLK | 10 | ns | ||||
tRESET | Minimum RESETB pulsewidth | 25 | ns | ||||
ANALOG OUTPUT (1) | |||||||
ts(DAC) | Output settling time to 0.1% | Transition: Code 0x0000 to 0xFFFF | 10 | ns | |||
Power-up Time | DAC Wake-up Time | IOUT current settling to 1% of IOUTFS from deep sleep | 90 | µs | |||
DAC Sleep Time | IOUT current settling to less than 1% of IOUTFS in deep sleep | 90 | |||||
DELAY/LATENCY | |||||||
RX SerDes analog delay | 250 | ps | |||||
RX SerDes digital delay | full rate, RATE = "00" | 34 | UI | ||||
half rate, RATE = "01" | 29 | ||||||
quarter rate, RATE = "10" | 26.5 | ||||||
eighth rate, RATE = "11" | 25.25 | ||||||
SerDes output to JESD204B elastic buffer input latency | 12-13 | JESD clock cycles | |||||
SYSREF pin to LMFC reset latency | LMF = 124 and LMF = 244, 2x interpolation | 10 | JESD clock cycles | ||||
LMF = 124 and LMF = 244, 4x interpolation | 8 | ||||||
LMF = 124 and LMF = 244, 8x interpolation | 7 | ||||||
LMF = 124 and LMF = 244, 16x interpolation | 5 | ||||||
LMF = 222 and LMF = 442, 1x interpolation | 10 | ||||||
LMF = 222 and LMF = 442, 2x interpolation | 8 | ||||||
LMF = 222 and LMF = 442, 4x interpolation | 6 | ||||||
LMF = 222 and LMF = 442, 8x and 16x interpolation | 5 | ||||||
LMF = 421 and LMF = 841, 1x interpolation | 8 | ||||||
LMF = 421 and LMF = 841, 2x interpolation | 6 | ||||||
LMF = 421 and LMF = 841, 4x, 8x and 16x interpolation | 5 | ||||||
LMF = 821, 1x interpolation | 6 | ||||||
LMF = 821, 2x, 4x and 8x interpolation | 5 | ||||||
LMF = 148, 4x interpolation | 11 | ||||||
LMF = 148, 8x interpolation | 8 | ||||||
LMF = 148, 16x interpolation | 7 | ||||||
Digital Latency |
1x interpolation, NCO off, QMC off, Inverse sinc off(2) | 162 | DAC clock cycles | ||||
2x Interpolation, NCO off, QMC off, Inverse sinc off(2) | 245 | ||||||
4x Interpolation, NCO off, QMC off, Inverse sinc off(2) | 401 | ||||||
8x Interpolation, NCO off, QMC off, Inverse sinc off(2) | 740 | ||||||
16x Interpolation, NCO off, QMC off, Inverse sinc off(2) | 1423 | ||||||
NCO | 48 | ||||||
QMC | 32 | ||||||
Inverse Sinc | 36 | ||||||
PA Protection (pap_dlylen_sel = "0") | 68 | ||||||
Dithering | 0 | ||||||
Complex Summation | 0 | ||||||
Coarse Fractional Delay | 51 | ||||||
Fine Fractional Delay | 52 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT (1) | ||||||
tpd | Output propagation delay | DAC outputs are updated on the falling edge of DAC clock. Does not include Digital Latency (see below). | 2 | ns | ||
tr(IOUT) | Output rise time 10% to 90% | 50 | ps | |||
tf(IOUT) | Output fall time 90% to 10% | 50 | ps |
4x interpolation for fdac = 2800 msps, 2x interpolation for other cases. |
fref = fDAC/4, M = 32, N = 8, Prescaler = 2 for PLL On, fDAC=2500MSPS, 2x interpolation. |
IF = 150MHz |
4x interpolation for fdac = 2800 msps, 2x interpolation for other cases. |
fref = fDAC/4, M = 32, N = 8, Prescaler = 2 for PLL On, fDAC=2500MSPS, 2x interpolation. |
IF = 150MHz, Tone Spacing = 1MHz |
4x interpolation for fdac = 2800 msps, 2x interpolation for other cases. |
fref = fDAC/4, M = 32, N = 8, Prescaler = 2 for PLL On, fDAC=2500MSPS, 2x interpolation. |
Single Carrier WCDMA |
Single Carrier WCDMA; fref = fDAC/4, M = 32, N = 8, Prescaler = 2 for PLL On, fDAC=2500MSPS, 2x interpolation. |
QMC Off, CMIX Off, NCO Off, LMF=442 for 16x interpolation |
QMC On, CMIX On, NCO On, LMF=442 for 16x interpolation |
IF = 70MHz, fDAC=2457.6MSPS |
IF = 230MHz, fDAC=2457.6MSPS | ||
IF = 150MHz, fDAC=2457.6MSPS |
IF = 70MHz, fDAC=2457.6MSPS | ||
IF = 230MHz, fDAC=2457.6MSPS | ||
IF = 150MHz, fDAC=2457.6MSPS | ||
IF = 70MHz |
IF = 230MHz |
IF = 70MHz, Tone Spacing = 1MHz |
IF = 230MHz, Tone Spacing = 1MHz |
Single Carrier WCDMA |
Between Channel AB pair and CD pair | ||
QMC Off, CMIX Off, NCO Off, LMF=442 for 16x interpolation |
QMC On, CMIX On, NCO On, LMF=442 for 16x interpolation |
IF = 150MHz, fDAC=2457.6MSPS |
IF = 70MHz, fDAC=2457.6MSPS |
IF = 230MHz, fDAC=2457.6MSPS |
IF = 150MHz, fDAC=2457.6MSPS | ||
IF = 70MHz, fDAC=2457.6MSPS | ||
IF = 230MHz, fDAC=2457.6MSPS | ||