TAS2552 是一款高效 D 类音频功率放大器,此放大器具有高级电池电流管理功能和集成 G 类升压转换器。 此器件持续测量负载上的电流和电压,并且提供此类信息的数字流。
G 类升压转换器生成 D 类放大器电源轨。 低 D 类输出功率期间,此升压转换器通过使 VBAT 无效并将其直接接至 D 类放大器电源来提升效率。 当需要高功率音频时,升压转换器快速激活,以提供比直接接至电池的单独放大器高很多的音频。
AGC 自动调节 D 类增益,以减少充电结束电压上的电池电流,从而防止输出削波、失真和早期系统关断。 通过 I2C 调节固定增益。 增益范围介于 -7dB 至 +24dB 之间(步长 1dB)。
除了差分单声道模拟输入,TAS2552 具有使用数字输入的内置 16 位数模 (D/A) 转换器。 将 D/A 转换器从数字主机处理器移至集成放大器的工艺能够以更低的系统成本提供更佳的动态性能。 此外,由于印刷电路板 (PCB) 传输的是数字信号而非模拟信号,所以系统级上对于外部干扰(例如 GSM 帧速率噪声)的敏感度被减少。
订货编号 | 封装 | 封装尺寸 |
---|---|---|
TAS2552YFF | WCSP (30) | 2.855mm x 2.575mm |
Changes from A Revision (February 2014) to B Revision
Changes from * Revision (January 2014) to A Revision
TERMINAL | INPUT/OUTPUT/POWER | DESCRIPTION | |
---|---|---|---|
NAME | BALL WCSP | ||
PGND | A1 | P | Power ground. Connect to high current ground plane. |
OUT– | A2 | O | Inverting Class D output. |
OUT+ | A3 | O | Non-inverting Class D output. |
PVDD | A4 | P | Class-D power supply. Connected internally to VBOOST – do not drive this terminal externally. |
VBOOST | A5 | P | 8.5 V boost output. Connected internally to PVDD – do not drive this terminal externally. |
BIAS | B1 | O | Mid-rail reference for Class D channel. |
VSENSE– | B2 | I | Inverting voltage sense input. |
VSENSE+ | B3 | I | Non-inverting voltage sense input. |
SW | B4,B5 | I/O | Boost switch terminal. |
AGND | C1,C2 | P | Analog ground. Connect to low noise ground plane. |
VREG | C3 | O | High-side FET gate drive boost converter. |
PGND | C4,C5 | P | Power ground. Connect to high current ground plane. |
VBAT | D1 | P | Battery power supply. Connect to 3.0 V to 5.5 V battery supply. |
AIN– | D2 | I | Inverting analog input. |
DIN | D3 | I | Audio serial data input. Format is I2S, LJF, RJF, or TDM data. |
ADDR | D4 | I | I2C address select terminal. Set ADDR = GND for device 7-bit address 0x40; set ADDR = IOVDD for 7-bit address 0x41. |
SDA | D5 | I/O | I2C control bus data. |
AVDD | E1 | P | Analog low voltage supply terminal. Connect to 1.65 V to 1.95 V supply. |
AIN+ | E2 | I | Non-inverting analog input. |
DOUT | E3 | O | Serial I/V digital output. Format is I2S, LJF, RJF, TDM, or undecimated PDM data. |
IVCLKIN | E4 | I | Serial clock input for undecimated PDM I/V data. |
SCL | E5 | I | I2C control bus clock. |
EN(1) | F2 | I | Device enable (HIGH = Normal Operation, LOW = Standby) |
WCLK | F3 | I | Audio serial word clock. |
BCLK | F4 | I | Audio serial bit clock. |
MCLK | F5 | I | External master clock. |
IOVDD | F1 | P | Supply for digital input and output levels. Voltage range is 1.5 V to 3.6 V. |