DRV8833器件为玩具、打印机及其他机电一体化应用提供了一款双桥电机驱动器 解决方案。
该器件具有两个 H 桥驱动器,能够驱动两部直流刷式电机、一部双极步进电机、多个螺线管或其他感性负载。
每个 H 桥的输出驱动器模块由配置为 H 桥的 N 沟道功率 MOSFET 组成,用于驱动电机绕组。每个 H 桥均具备调节或限制绕组电流的电路。
该器件利用故障输出引脚实现内部关断功能,提供过流保护、短路保护、欠压锁定和过热保护。另外,还提供了一种低功耗休眠模式。
DRV8833 采用带有 PowerPAD™16 引脚超薄型四方扁平无引线 (WQFN) 封装(环保型:符合 RoHS 标准且不含锑/溴)。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
DRV8833 | TSSOP (16) | 5.00mm x 4.40mm |
HTSSOP (16) | 5.00mm x 4.40mm | |
WQFN (16) | 4.00mm x 4.00mm |
Changes from D Revision (March 2015) to E Revision
Changes from C Revision (January 2013) to D Revision
PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS |
||
---|---|---|---|---|---|
NAME | WQFN | HTSSOP, TSSOP |
|||
POWER AND GROUND | |||||
GND | 11 PPAD |
13 | — | Device ground. HTSSOP package has PowerPAD. | Both the GND pin and device PowerPAD must be connected to ground. |
VINT | 12 | 14 | — | Internal supply bypass | Bypass to GND with 2.2-μF, 6.3-V capacitor. |
VM | 10 | 12 | — | Device power supply | Connect to motor supply. A 10-µF (minimum) ceramic bypass capacitor to GND is recommended. |
VCP | 9 | 11 | IO | High-side gate drive voltage | Connect a 0.01-μF, 16-V (minimum) X7R ceramic capacitor to VM. |
CONTROL | |||||
AIN1 | 14 | 16 | I | Bridge A input 1 | Logic input controls state of AOUT1. Internal pulldown. |
AIN2 | 13 | 15 | I | Bridge A input 2 | Logic input controls state of AOUT2. Internal pulldown. |
BIN1 | 7 | 9 | I | Bridge B input 1 | Logic input controls state of BOUT1. Internal pulldown. |
BIN2 | 8 | 10 | I | Bridge B input 2 | Logic input controls state of BOUT2. Internal pulldown. |
nSLEEP | 15 | 1 | I | Sleep mode input | Logic high to enable device, logic low to enter low-power sleep mode and reset all internal logic. Internal pulldown. |
STATUS | |||||
nFAULT | 6 | 8 | OD | Fault output | Logic low when in fault condition (overtemperature, overcurrent) |
OUTPUT | |||||
AISEN | 1 | 3 | IO | Bridge A ground / ISENSE | Connect to current sense resistor for bridge A, or GND if current control not needed |
BISEN | 4 | 6 | IO | Bridge B ground / ISENSE | Connect to current sense resistor for bridge B, or GND if current control not needed |
AOUT1 | 16 | 2 | O | Bridge A output 1 | Connect to motor winding A |
AOUT2 | 2 | 4 | O | Bridge A output 2 | |
BOUT1 | 5 | 7 | O | Bridge B output 1 | Connect to motor winding B |
BOUT2 | 3 | 5 | O | Bridge B output 2 |