• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 2.4W Multi-Output PSR Flyback Reference Design forBias Supplies

    • TIDT433 March   2025

       

  • CONTENTS
  • SEARCH
  • 2.4W Multi-Output PSR Flyback Reference Design forBias Supplies
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Load Regulation and Efficiency Data
    2. 2.2 Load Regulation
    3. 2.3 Efficiency Graphs
    4. 2.4 Thermal Images
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Start-up Sequence
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

2.4W Multi-Output PSR Flyback Reference Design for
Bias Supplies

Description

This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias power for isolated reference designs, like PMP23391. In this design the controller, half-bridge drivers and GaN field-effect transistors (FET) are chosen to meet radiation for geostationary orbit (GEO). These components can be swapped out to meet other mission specifications.

Features

  • GEO class radiation performance components
  • Greater than 5% output regulation across loading conditions
  • Generates two 12V bias voltages
    • One referenced to primary ground
    • One isolated from primary ground
  • Less than 1% ripple on each output

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale