• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CISPR 25 Class 5, 400kHz-Rated, 90W Automotive Dual USB Type-C and USB PD Charger Reference Design

    • TIDT426 December   2024

       

  • CONTENTS
  • SEARCH
  • CISPR 25 Class 5, 400kHz-Rated, 90W Automotive Dual USB Type-C and USB PD Charger Reference Design
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

CISPR 25 Class 5, 400kHz-Rated, 90W Automotive Dual USB Type-C and USB PD Charger Reference Design

Description

This reference design is a 90W automotive charger for dual USB Type-C® power delivery (PD) with 60W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The design uses the TUSB4020BI-Q1 two-port USB 2.0 hub which provides USB high-speed and full-speed connections.

The board maximum efficiency is 96.1%. The board is compliant with the stringent CISPR 25 Class 5 conducted and radiated electromagnetic interference (EMI).

Features

  • 90W dual USB Type-C ports charger
  • Compliance with CISPR 25 Class 5 conducted and radiated EMI standard
  • High-efficiency with 96.1% peak efficiency
  • Cost efficient without common mode inductor
  • Compact form factor of 63.9mm by 71.8mm

Applications

  • Automotive USB charge
PMP41094 Board Photo (Top)Board Photo (Top)
PMP41094 Block DiagramBlock Diagram
PMP41094 Board Photo (Bottom)Board Photo (Bottom)

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale