• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 100-W, 5-V Output Hard-Switched Full-Bridge Converter Reference Design for 100-kRad Applications

    • TIDT372 December   2023

       

  • CONTENTS
  • SEARCH
  • 100-W, 5-V Output Hard-Switched Full-Bridge Converter Reference Design for 100-kRad Applications
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
  8. IMPORTANT NOTICE
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
Test Report

100-W, 5-V Output Hard-Switched Full-Bridge Converter Reference Design for 100-kRad Applications

Description

This reference design uses the TPS7H5001-SP PWM controller and three TPS7H6003-SP half-bridge drivers to construct a hard-switched full-bridge converter that takes an input ranging from 22 V to 36 V and generates an isolated 5-V output capable of 100-W loading. The controller, driver, and power field-effect transistors (FETs) are selected to meet Geosynchronous Earth Orbit (GEO) class radiation performance. Synchronous rectifiers on the secondary side increase efficiency and improve thermal performance compared to conventional diode rectifiers.

Features

  • GEO class radiation performance
  • GaN FETs on primary and secondary side to increase efficiency
  • Secondary-side controller for faster control loop
  • < 1% voltage ripple on output
  • Two-layer, 3.5 in × 5 in PCB

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale