This reference design showcases a nonsynchronous single-ended primary-inductor converter (SEPIC) with non-coupled inductors using the LM51561-Q1 device. The design covers an input voltage range of 6.0 V to 28 V. The output voltage is 21.0 V with a maximum load current of 0.5 A. The design has compact form factor and low cost.