• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 1-kW, 12-V, HHC LLC Reference Design Using C2000™ Real-Time MCU

    • TIDT353A September   2023  – June 2024

       

  • CONTENTS
  • SEARCH
  • 1-kW, 12-V, HHC LLC Reference Design Using C2000™ Real-Time MCU
  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  7. 2Testing and Results
    1. 2.1 Bode Plots
    2. 2.2 Thermal Images
  8. 3Waveforms
    1. 3.1 Load Transient Response
    2. 3.2 Start-Up Sequence
    3. 3.3 Output Voltage Ripple
  9.   Trademarks
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

1-kW, 12-V, HHC LLC Reference Design Using C2000™ Real-Time MCU

Description

This reference design is a 1-kW, 400-V to 12-V half-bridge resonant DC-DC platform, used to evaluate the load transient performance of hybrid-hysteretic control (HHC) with an F280039C controller. HHC is a method which combines direct frequency control (DFC) and charge control, and is charge control with an added frequency compensation ramp. With an additional inner loop, HHC can highly improve the load transient response performance of the inductor-inductor-capacitor (LLC) stage.

Additionally, this platform includes an interface for the LMG3422 half-bridge EVM on the primary side, so the power board can be configured to evaluate GaN performance in the LLC stage by some modifications of cutting off the MOSFET bridge.

Resources

PMP41081 Design Folder
TMS320F280039C Product Folder
UCC28740 Product Folder
TPSM863252 Product Folder
PMP41081 Ask our TI E2E™ support experts

Features

  • HHC controlled half-bridge LLC platform using F280039C
  • Converting 400 V to 12 V with 1-kW ability
  • Better load transient response than the Common Redundant Power Supply (CRPS) standard
  • Monotonic soft-start with any load conditions
  • Small output voltage ripple

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale