• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 3.3-V, 24-A, 4-Phase Reference Design for Automotive Applications

    • TIDT322 august   2023

       

  • CONTENTS
  • SEARCH
  • 3.3-V, 24-A, 4-Phase Reference Design for Automotive Applications
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Design Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Short-Circuit Protection
    4. 3.4 Load Transients
    5. 3.5 Start-Up Sequence
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

3.3-V, 24-A, 4-Phase Reference Design for Automotive Applications

Description

This 4-phase reference design provides 3.3-V out at 24 A from a 3.8-V to 16-V automotive power source. The circuit uses two LMQ644A2-Q1 dual-channel synchronous buck regulators operating at a nominal switching frequency of 500 kHz. Forced Pulse Width Modulation (FPWM) or Pulse Frequency Modulation (PFM) for light load operation is jumper selectable. Test points are provided for frequency synchronization, power good, and frequency response injection.

Features

  • Dual-phase integrated-switch regulators for small solution size
  • Selectable FPWM or PFM operation at light load
  • 3.8-V minimum input for cold cranking
  • 500-kHz switching frequency for best size versus efficiency
  • Spread spectrum option for low EMI
  • Tested to EN 55025 class 5 conducted emissions

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale