• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Class 6, PoE PD Active Clamp Forward Converter(15 V, 3.3 A) Reference Design

    • TIDT313 November   2022

       

  • CONTENTS
  • SEARCH
  • Class 6, PoE PD Active Clamp Forward Converter(15 V, 3.3 A) Reference Design
  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Load Voltage Regulation
    3. 2.3 Efficiency Data
    4. 2.4 Thermal Images
    5. 2.5 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
  7. IMPORTANT NOTICE
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
TEST REPORT

Class 6, PoE PD Active Clamp Forward Converter(15 V, 3.3 A) Reference Design

Description

This reference design implements a Power-over-Ethernet (PoE) power device (PD) active clamp forward converter with 15-V and 3.3-A output. A TPS23730 PD with integrated pulse-width modulator (PWM) controller provides all the necessary functions to implement the PoE PD control and the PWM control for the active-clamp forward converter. This design uses secondary-side regulation (SSR) with an optocoupler feedback.

Features

  • IEEE802.3bt Type 3 compliant PoE PD
  • Integrated PWM controller for flyback or active clamp forward configuration
  • Frequency dithering for EMI reduction
  • Soft-start control with advanced start-up and hiccup mode overload protection
  • Soft-stop shutdown
  • Optional adapter input

Applications

  • IP network camera
  • WLAN, Wi-Fi® access point
  • Barcode reader
GUID-20221019-SS0I-RRW2-KVRR-S0XZVZPTNHMJ-low.jpgTop Photo
GUID-20221019-SS0I-JKMV-WJ8K-1CD9HFSV6WJK-low.jpgBottom Photo

1 Test Prerequisites

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale