• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 400-W AC/DC Reference Design for Avionics

    • TIDT292 June   2022

       

  • CONTENTS
  • SEARCH
  • 400-W AC/DC Reference Design for Avionics
  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Power Factor and iTHD Versus Load, VAC and Frequency
      1. 2.3.1 Power Factor and iTHD Tables
    4. 2.4 Thermal Image
    5. 2.5 Bode Plots
    6. 2.6 Input AC Current Measurements: Compliance to DO160 Harmonic Limits
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 AC Waveforms (Input Voltage and Current, PFC Output Voltage)
    4. 3.4 Load Transients
    5. 3.5 Inrush Current
    6. 3.6 Start-Up Sequence
    7. 3.7 Shutdown
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

TEST REPORT

400-W AC/DC Reference Design for Avionics

Description

This board is a compact, 30-V DC, 400-W reference design for avionics applications, working with mains frequency between 400 Hz and 800 Hz. A two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A is used to correct power factor and at the same time to minimizes harmonic content of input current. The DC/DC is implemented employing the HB-LLC stage, using UCC256404 device. The efficiency is further improved by using synchronous rectification on the secondary side.

The reference design PMP31179 Rev_A was built on the PMP30763 Rev_D PCB.

Features

  • Maximum 400-W output power at 96 VAC–134 VAC grid connection
  • Two-stage converter achieving 92.8% plug-to-plug efficiency:
    • First stage: PFC interleaved Boost (97% efficiency) with UCC28064A, allows reduced EMI filter size and increases efficiency
    • Second stage: half-bridge resonant LLC converter (95% efficiency) isolates HV input, and supplies 30 V, 13.3 A
  • No need of an auxiliary power supply, since the second stage provides the bias voltage for the PFC
  • Specifically designed to comply with DO160-G harmonic limits in avionics applications for mains frequency in the 400 Hz–800 Hz range

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale